78127
Molex
FFC/FPC Connectors
0.50mm
Easy-On
Powered by
CAD모델 선택
{molex/ffc_fpc_connectors/0_50mm/easy_on/78127.prj},{NB=781272110},{SHA256=8vQ5Aw/nhmdYHd1e4Kc4O9xU5nv24HiIwDLl3n+FNJU=},{INAME=00034__781272110},{PN=781272110},{DESC=0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Vertical, Non-ZIF, Reverse Footprint, Tin Bismuth Plating, Long Terminal Type, Black, 21 Circuits},{AT=Non-ZIF},{CIRCUITS=21},{CP=N/A},{CURRENT=0.5},{ORIENTATION=Vertical},{MATERIAL=Nickel, Tin-Bismuth}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CP
Contact Position
ⁿ/ₐ
CURRENT
Maximum Current
[A]
ORIENTATION
Orientation
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
781270610
781270610
0.50mm Pitch Easy-On FFC/...
Non-ZIF
6
N/A
0.5
Vertical
Nickel, Tin-Bismuth
781270620
781270620
0.50mm Pitch Easy-On FFC/...
Non-ZIF
6
N/A
0.5
Vertical
Gold, Nickel
781270710
781270710
0.50mm Pitch Easy-On FFC/...
Non-ZIF
7
N/A
0.5
Vertical
Nickel, Tin-Bismuth
781270720
781270720
0.50mm Pitch Easy-On FFC/...
Non-ZIF
7
N/A
0.5
Vertical
Gold, Nickel
781270810
781270810
0.50mm Pitch Easy-On FFC/...
Non-ZIF
8
N/A
0.5
Vertical
Nickel, Tin-Bismuth
781270820
781270820
0.50mm Pitch Easy-On FFC/...
Non-ZIF
8
N/A
0.5
Vertical
Gold, Nickel
781270910
781270910
0.50mm Pitch Easy-On FFC/...
Non-ZIF
9
N/A
0.5
Vertical
Nickel, Tin-Bismuth
781270920
781270920
0.50mm Pitch Easy-On FFC/...
Non-ZIF
9
N/A
0.5
Vertical
Gold, Nickel
781271010
781271010
0.50mm Pitch Easy-On FFC/...
Non-ZIF
10
N/A
0.5
Vertical
Nickel, Tin-Bismuth
781271020
781271020
0.50mm Pitch Easy-On FFC/...
Non-ZIF
10
N/A
0.5
Vertical
Gold, Nickel
781271110
781271110
0.50mm Pitch Easy-On FFC/...
Non-ZIF
11
N/A
0.5
Vertical
Nickel, Tin-Bismuth
781271120
781271120
0.50mm Pitch Easy-On FFC/...
Non-ZIF
11
N/A
0.5
Vertical
Gold, Nickel
781271210
781271210
0.50mm Pitch Easy-On FFC/...
Non-ZIF
12
N/A
0.5
Vertical
Nickel, Tin-Bismuth
781271220
781271220
0.50mm Pitch Easy-On FFC/...
Non-ZIF
12
N/A
0.5
Vertical
Gold, Nickel
781271310
781271310
0.50mm Pitch Easy-On FFC/...
Non-ZIF
13
N/A
0.5
Vertical
Nickel, Tin-Bismuth
781271320
781271320
0.50mm Pitch Easy-On FFC/...
Non-ZIF
13
N/A
0.5
Vertical
Gold, Nickel
781271410
781271410
0.50mm Pitch Easy-On FFC/...
Non-ZIF
14
N/A
0.5
Vertical
Nickel, Tin-Bismuth
781271420
781271420
0.50mm Pitch Easy-On FFC/...
Non-ZIF
14
N/A
0.5
Vertical
Gold, Nickel
781271510
781271510
0.50mm Pitch Easy-On FFC/...
Non-ZIF
15
N/A
0.5
Vertical
Nickel, Tin-Bismuth
781271520
781271520
0.50mm Pitch Easy-On FFC/...
Non-ZIF
15
N/A
0.5
Vertical
Gold, Nickel
781271610
781271610
0.50mm Pitch Easy-On FFC/...
Non-ZIF
16
N/A
0.5
Vertical
Nickel, Tin-Bismuth
781271620
781271620
0.50mm Pitch Easy-On FFC/...
Non-ZIF
16
N/A
0.5
Vertical
Gold, Nickel
781271710
781271710
0.50mm Pitch Easy-On FFC/...
Non-ZIF
17
N/A
0.5
Vertical
Nickel, Tin-Bismuth
781271720
781271720
0.50mm Pitch Easy-On FFC/...
Non-ZIF
17
N/A
0.5
Vertical
Gold, Nickel
781271810
781271810
0.50mm Pitch Easy-On FFC/...
Non-ZIF
18
N/A
0.5
Vertical
Nickel, Tin-Bismuth
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
501951
Molex
06.05.2022
52559
Molex
06.05.2022
503480
Molex
06.05.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성