您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
74SC - Vulkollan® transpallet rollers, steel centre, hub with ball bearing facilities
Tellurerota
Pallet truck rollers
74 - VULKOLLAN® PALLET TRUCK ROLLERS WITH STEEL CENTRE
Vulkollan® transpallet rollers, steel centre
Powered by
CAD模型選擇
{tellurerota/pallet_truck_rollers/serie74/74rollers/74_sc.prj},{NB=744122},{IDNR=},{COD=744122},{D=85},{F=70},{DD=20},{L=70},{LL=47},{M=14},{SL=1000},{RR=315},{LC=700},{W=0.89},{INFO=Catalogue},{D1=70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
744202
744202
80
70
20
70
47
14
1000
300
700
0.83
744105
744105
80
90
20
90
47
14
1200
385
900
1.14
744121
744121
85
40
20
40
47
14
575
180
400
0.48
744122
744122
85
70
20
70
47
14
1000
315
700
0.89
744123
744123
85
80
20
80
47
14
1050
360
800
1.02
744224
744224
85
80
25
80
52
15
1050
360
800
0.91
744125
744125
85
90
20
90
47
14
1200
400
900
1.17
744127
744127
85
100
20
100
47
14
1300
450
1000
1.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表