您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
713-1422/037-000 to 713-1438/037-000 - THT male header, 2-row, 0.8 x 0.8 mm solder pin, angled, 100% protected against mismating, Levers, Pin spacing 3.5 mm
WAGO
PG 03 - Multi Connection System
Series 713
Powered by
CAD模型選擇
{wago/pg03/serie713/0713-1422_0037_0999-0962.prj},{NB=713-1429/037-000},{BESTNR=713-1429/037-000},{INFODE=Info DE},{INFOEN=Info EN},{SPANNUNG=160},{BEMESSSTOSSSPG=2.5},{VERSCHMUTZGRAD=2},{STROM=10},{RM=3.50},{P=18},{HOEHE=13.30},{BREITE=38.60},{TIEFE=13.50},{ANZAHLKLEMMSTEL=18},{ANZAHLPOTENTIAL=18},{FARBE=schwarz},{BEMERKUNGEN=L = ((No. of poles / 2) -1) x Pin Spacing + 10.6 mm},{BOHRLOCHDURCHM=1.1 +0.1 mm},{RGB=0.17,0.17,0.18,0},{GEWICHT=5.100},{ECLASS71=27-44-04-02},{ECLASS81=27-44-04-02},{LINKDE=http://www.wago.com/de/p/713-1429_037-000},{LINKEN=http://www.wago.com/global/p/713-1429_037-000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
RM
Pin Spacing
[mm]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
BEMERKUNGEN
Comment
ⁿ/ₐ
BOHRLOCHDURCHM
Dimensions
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
713-1422/037-000
713-1422/037-000
160
2.5
2
10
3.50
4
13.30
14.10
13.50
4
4
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
1.600
27-44-04-02
27-44-04-02
713-1423/037-000
713-1423/037-000
160
2.5
2
10
3.50
6
13.30
17.60
13.50
6
6
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
2.000
27-44-04-02
27-44-04-02
713-1424/037-000
713-1424/037-000
160
2.5
2
10
3.50
8
13.30
21.10
13.50
8
8
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
2.540
27-44-04-02
27-44-04-02
713-1425/037-000
713-1425/037-000
160
2.5
2
10
3.50
10
13.30
24.60
13.50
10
10
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
2.990
27-44-04-02
27-44-04-02
713-1426/037-000
713-1426/037-000
160
2.5
2
10
3.50
12
13.30
28.10
13.50
12
12
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
3.560
27-44-04-02
27-44-04-02
713-1427/037-000
713-1427/037-000
160
2.5
2
10
3.50
14
13.30
31.60
13.50
14
14
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
4.070
27-44-04-02
27-44-04-02
713-1428/037-000
713-1428/037-000
160
2.5
2
10
3.50
16
13.30
35.10
13.50
16
16
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
4.471
27-44-04-02
27-44-04-02
713-1429/037-000
713-1429/037-000
160
2.5
2
10
3.50
18
13.30
38.60
13.50
18
18
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
5.100
27-44-04-02
27-44-04-02
713-1430/037-000
713-1430/037-000
160
2.5
2
10
3.50
20
13.30
42.10
13.50
20
20
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
5.471
27-44-04-02
27-44-04-02
713-1431/037-000
713-1431/037-000
160
2.5
2
10
3.50
22
13.30
45.60
13.50
22
22
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
6.130
27-44-04-02
27-44-04-02
713-1432/037-000
713-1432/037-000
160
2.5
2
10
3.50
24
13.30
49.10
13.50
24
24
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
6.457
27-44-04-02
27-44-04-02
713-1433/037-000
713-1433/037-000
160
2.5
2
10
3.50
26
13.30
52.60
13.50
26
26
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
7.150
27-44-04-02
27-44-04-02
713-1434/037-000
713-1434/037-000
160
2.5
2
10
3.50
28
13.30
56.10
13.50
28
28
schwarz
L = ((No. of poles / 2) -...
1.1 +0,1 mm
7.670
27-44-04-02
27-44-04-02
713-1435/037-000
713-1435/037-000
160
2.5
2
10
3.50
30
13.30
59.60
13.50
30
30
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
8.180
27-44-04-02
27-44-04-02
713-1436/037-000
713-1436/037-000
160
2.5
2
10
3.50
32
13.30
63.10
13.50
32
32
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
8.690
27-44-04-02
27-44-04-02
713-1437/037-000
713-1437/037-000
160
2.5
2
10
3.50
34
13.30
66.60
13.50
34
34
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
9.210
27-44-04-02
27-44-04-02
713-1438/037-000
713-1438/037-000
160
2.5
2
10
3.50
36
13.30
70.10
13.50
36
36
schwarz
L = ((No. of poles / 2) -...
1.1 +0.1 mm
9.420
27-44-04-02
27-44-04-02
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
713-1102/037-000 to 713-1118/037-000 - 1-conductor female connector, 2-row,...
WAGO
14.07.2023
713-1422/107-000 to 713-1438/107-000 - THT male header, 2-row, 0.8 x 0.8 mm...
WAGO
14.07.2023
713-1402/107-000 to 713-1418/107-000 - THT male header, 2-row, 0.8 x 0.8 mm...
WAGO
14.07.2023
713-1422 to 713-1438 - THT male header, 2-row, 0.8 x 0.8 mm solder pin, ang...
WAGO
14.07.2023
713-1402/037-000 to 713-1418/037-000 - THT male header, 2-row, 0.8 x 0.8 mm...
WAGO
14.07.2023
713-1102 to 713-1118 - 1-conductor female connector, 2-row, CAGE CLAMP®, 1....
WAGO
14.07.2023
713-1422/116-000 to 713-1438/116-000 - THR male header, 2-row, 0.8 x 0.8 mm...
WAGO
14.07.2023
713-1422/117-000 to 713-1438/117-000 - THR male header, 2-row, 0.8 x 0.8 mm...
WAGO
14.07.2023
733-362 TO 733-372 - HEADER RIGHT ANGLE SOLDER PIN 0.8x0.8 MM PIN SPACING 2...
WAGO
13.07.2023
733-102/037-000 TO 733-112/037-000 - FEMALE PLUG WITH LOCKING LEVER PIN SPA...
WAGO
14.07.2023
713-1422/105-000 to 713-1438/105-000 - THR male header, 2-row, 0.8 x 0.8 mm...
WAGO
14.07.2023
2721-102/037-000 TO 2721-120/037-000 - FEMALE PLUG WITH LOCKING LEVER with ...
WAGO
14.07.2023
721-132/001-000 TO 721-150/001-000 - HEADER STRAIGHT SOLDER PIN, 1X1 MM / 0...
WAGO
14.07.2023
713-127 - Strain relief plate
WAGO
14.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表