710024 - 90° (ADJ) LONG ELBOW MALE DIN L SERIES - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/710024.prj},{NB=A710024-2226},{CODE=A710024-2226},{FILENAME=A710024-2226_01},{F=M30x2-6g},{F1=G3/4-14 A GAS},{B=35},{B1=27,5},{C=102},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A710024-0813
A710024-0813
M14x1,5-6g
G1/4-19 A GAS
21
14
64
19
A710024-1013
A710024-1013
M16x1,5-6g
G1/4-19 A GAS
22
15
67
19
A710024-1217
A710024-1217
M18x1,5-6g
G3/8-19 A GAS
24
17
70
22
A710024-1521
A710024-1521
M22x1,5-6g
G1/2-14 A GAS
28
21
87
27
A710024-1821
A710024-1821
M26x1,5-6g
G1/2-14 A GAS
31
23,5
102
27
A710024-2226
A710024-2226
M30x2-6g
G3/4-14 A GAS
35
27,5
102
36
A710024-2833
A710024-2833
M36x2-6g
G1"-11 A GAS
38
30,5
120
41
A710024-3542
A710024-3542
M45x2-6g
G1"1/4-11 A GAS
45
34,5
130
50
A710024-4248
A710024-4248
M52x2-6g
G1"1/2-11 A GAS
51
40
142
60
SA710024-0817
SA710024-0817
M14x1,5-6g
G3/8-19 A GAS
24
17
70
22
SA710024-0821
SA710024-0821
M14x1,5-6g
G1/2-14 A GAS
26
19
87
27
SA710024-1017
SA710024-1017
M16x1,5-6g
G3/8-19 A GAS
25
18
70
22
SA710024-1221
SA710024-1221
M18x1,5-6g
G1/2-14 A GAS
27
20
87
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
707532 - 90° (ADJ) ELBOW MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
702171 - UNION SWIVEL FEMALE DIN - MALE DIN L SERIES
FOR Fittings
06.05.2024
710529 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE BSPP WITH O.R. AND R...
FOR Fittings
07.05.2024
707037 - 90° (ADJ) ELBOW MALE DIN L SERIES - MALE BSPP WITH O.R. AND RETAIN...
FOR Fittings
07.05.2024
WEE-OR EO - Adjustable Locknut elbow
Parker
31.05.2022
710530 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. ISO...
FOR Fittings
07.05.2024
710541 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. AND...
FOR Fittings
07.05.2024
710046 - 90° (ADJ) LONG ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. AND...
FOR Fittings
07.05.2024
707565 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN S SERIES
FOR Fittings
06.05.2024
702643 - CONNECTOR MALE DIN S SERIES - MALE METRIC WITH ELASTOMER SEAL ISO ...
FOR Fittings
07.05.2024
710507 - 90° (ADJ) LONG ELBOW MALE DIN S SERIES - MALE SAE UNF-UN WITH O.R....
FOR Fittings
07.05.2024
WEE-UNF EO - Adjustable Locknut elbow
Parker
31.05.2022
710035 - 90° (ADJ) LONG ELBOW MALE DIN L SERIES - MALE METRIC WITH O.R. ISO...
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表