707718 - 90° ELBOW MALE DIN S SERIES WITH WELDING END
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/707718.prj},{NB=X707718-1419},{CODE=X707718-1419},{FILENAME=X707718-1419_00},{F=M22x1,5-6g},{B=30},{B1=22},{C=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
X707718-0611
X707718-0611
M14x1,5-6g
23
16
23
X707718-0813
X707718-0813
M16x1,5-6g
24
17
24
X707718-1015
X707718-1015
M18x1,5-6g
25
17,5
25
X707718-1217
X707718-1217
M20x1,5-6g
29
21,5
29
X707718-1419
X707718-1419
M22x1,5-6g
30
22
30
X707718-1621
X707718-1621
M24x1,5-6g
33
24,5
33
X707718-2026
X707718-2026
M30x2-6g
37
26,5
37
X707718-2531
X707718-2531
M36x2-6g
42
30
42
X707718-3036
X707718-3036
M42x2-6g
49
35,5
49
X707718-3844
X707718-3844
M52x2-6g
57
41
57
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
707213 - 90° ELBOW MALE DIN L SERIES WITH WELDING END
FOR Fittings
06.05.2024
DS-BS - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
WAS-..L/S - Elbow weld-on fittings
EXMAR
03.03.2023
WAS - Elbow couplings weld
Conexa
02.08.2013
707642 - 90° BANJO ELBOW MALE DIN S SERIES - METRIC MALE END WITH METAL/RUB...
FOR Fittings
06.05.2024
XWEV-..SRK - Male adaptor elbow connectors, taper thread sealing form C acc...
EXMAR
28.03.2023
XWAS-..L/S - Elbow weld-on connectors
EXMAR
03.03.2023
NC-WAS-..L/S - Elbow weld-on fittings
EXMAR
23.11.2020
BLR_001_101 - Radial spherical plain bearings
SKF
22.09.2023
707565 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN S SERIES
FOR Fittings
06.05.2024
707729 - 90° ELBOW UNION SWIVEL NUT DIN S SERIES - SWIVEL NUT DIN S SERIES
FOR Fittings
06.05.2024
707598 - 90° ELBOW MALE DIN S SERIES - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
707509 - 90° ELBOW UNION MALE DIN S SERIES
FOR Fittings
06.05.2024
707686 - 90° ELBOW MALE DIN S SERIES - MALE METRIC TAPER END
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表