702109
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702109.prj},{NB=A702109-1212},{CODE=A702109-1212},{A=52},{CH=36},{B=11},{F=M18x1,5-6g},{D=19},{CH1=22},{F1=M18x1,5-6g},{FILENAME=A702109-1212_00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
CH1
Hexagonal key
[mm]
F1
Thread
ⁿ/ₐ
FILENAME
ⁿ/ₐ
A702109-1010
A702109-1010
50,5
36
11
M16x1,5-6g
17,5
19
M16x1,5-6g
A702109-1010_00
A702109-1212
A702109-1212
52
36
11
M18x1,5-6g
19
22
M18x1,5-6g
A702109-1212_00
A702109-1515
A702109-1515
55,5
36
11
M18x1,5-6g
22
22
M18x1,5-6g
A702109-1515_00
A702109-1818
A702109-1818
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
208008 - 90° BULKHEAD ELBOW MALE BSP -BSP
FOR Fittings
06.05.2024
Modèle 72123 - Collier polypropylène double côte à côte avec plaque inférie...
BENE INOX - Stainless steel valves, pipes and fittings
25.03.2021
Model 72114 - Light duty round pipe holder with rubber protection - Stainle...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
702182 - PRESSURE TEST CONNECTOR M16X2 WITH DIN L SWIVEL NUT (DKOL)
FOR Fittings
06.05.2024
702505 - BANJO BSP - MALE DIN L SERIES
FOR Fittings
06.05.2024
302136 - JIS 37° CONE BANJO - BPS BOLT
FOR Fittings
06.05.2024
702687
FOR Fittings
06.05.2024
P5ONBA O-Lok - Bleed adaptor
Parker
31.05.2022
RB...1 - Complete range, 2 clamp halves, weld plate, cover plate, hex. head...
Parker
31.05.2022
RB...4 - Complete range, 2 clamp halves, rail nut, cover plate, hex. head b...
Parker
31.05.2022
PVQ30 - Conpact Proportional Solenoid Valve
SMC Corporation
02.06.2024
702604
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表