7002206B - SUS Pin Hexagon socket Button Tapping Screw(4, AB)
SUNCO INDUSTRY CO.,LTD.
Tapping Screws
Powered by
CAD模型選擇
{sunco/tapping_screws/22f6b.prj},{NB=70-02-206B-0042-0200},{S=4.2},{L=20},{L1=10,13,16,20,25,38},{L2=10,13,16,20,25,32,38,50},{L3=13,16,20,25,32,38,50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
K
Width
[mm]
70-02-206B-0035-0100
3.5
10
70-02-206B-0035-0100
1/8
6.66
1.86
70-02-206B-0035-0130
3.5
13
70-02-206B-0035-0130
1/8
6.66
1.86
70-02-206B-0035-0160
3.5
16
70-02-206B-0035-0160
1/8
6.66
1.86
70-02-206B-0035-0200
3.5
20
70-02-206B-0035-0200
1/8
6.66
1.86
70-02-206B-0035-0250
3.5
25
70-02-206B-0035-0250
1/8
6.66
1.86
70-02-206B-0035-0380
3.5
38
70-02-206B-0035-0380
5/32
6.66
1.86
70-02-206B-0042-0100
4.2
10
70-02-206B-0042-0100
5/32
7.93
2.21
70-02-206B-0042-0130
4.2
13
70-02-206B-0042-0130
5/32
7.93
2.21
70-02-206B-0042-0160
4.2
16
70-02-206B-0042-0160
5/32
7.93
2.21
70-02-206B-0042-0200
4.2
20
70-02-206B-0042-0200
5/32
7.93
2.21
70-02-206B-0042-0250
4.2
25
70-02-206B-0042-0250
5/32
7.93
2.21
70-02-206B-0042-0320
4.2
32
70-02-206B-0042-0320
5/32
7.93
2.21
70-02-206B-0042-0380
4.2
38
70-02-206B-0042-0380
5/32
7.93
2.21
70-02-206B-0042-0500
4.2
50
70-02-206B-0042-0500
5/32
7.93
2.21
70-02-206B-0048-0130
4.8
13
70-02-206B-0048-0130
5/32
9.17
2.57
70-02-206B-0048-0160
4.8
16
70-02-206B-0048-0160
5/32
9.17
2.57
70-02-206B-0048-0200
4.8
20
70-02-206B-0048-0200
5/32
9.17
2.57
70-02-206B-0048-0250
4.8
25
70-02-206B-0048-0250
5/32
9.17
2.57
70-02-206B-0048-0320
4.8
32
70-02-206B-0048-0320
5/32
9.17
2.57
70-02-206B-0048-0380
4.8
38
70-02-206B-0048-0380
5/32
9.17
2.57
70-02-206B-0048-0500
4.8
50
70-02-206B-0048-0500
5/32
9.17
2.57
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SD3 - selfdrilling fastener
SFS
20.02.2024
Button Head Socket Screw - Nut and Bolts Series
Aluminium Profiles - Langle
13.09.2022
7002006B - TRF/StainlessButton Hexagon socket
SUNCO INDUSTRY CO.,LTD.
11.01.2019
MULTI-MONTI-PLUS-T-D15 - concrete screw
SFS
20.02.2024
B 15482 - Steel zinc-plated
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表