目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6827249 - CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for Modbus TCP
Turck
Industrial Controls
programmable20gateway
Powered by
CAD模型選擇
{turck/industrial20controls/programmable20gateway/6827249.prj},{NB=6827249},{BMENB=6827249},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/c0/d0/6827249.png},{MASSZEICHNUNG=../../../_pool_/c0/d0/6827249.png},{DESCSHORT=CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for Modbus TCP},{DESCLONG=CODESYS 2 Programmable Gateway for the BL20 I/O System, Interface for Modbus TCP, CODESYS programmable acc.to IEC 61131-3, Ethernet and RS232 programming interface, 512 kB program memory, 32 bit RISC processor, < 1 ms for 1000 commands, 3 decimal rotary coding switches, Protection class IP20, Integrated power supply, LEDs for display of supply voltage, group and bus errors, Gateway between the BL20 system and MODBUS TCP, 10/100 Mbps}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6827249
6827249
CODESYS 2 Programmable Ga...
CODESYS 2 Programmable Ga...
4047101109634
Turck
BL20-PG-EN
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表