您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6626 - 2/2- and 3/2-way Bürkert TwinPower Rocker-Solenoid Valve with separating diaphragm
Buerkert
Microfluidic Valves and Pumps
2/2 and 3/2 way Micro Solenoids
Powered by
CAD模型選擇
{buerkert/mikroventileundpumpen/22-32-wegemikroventile/6626.prj},{NB=6626-252773-Magnetventil mit Trennmembran},{BUNR=252773},{WW=B},{WWSYMBOLIC=wwb.bmp},{DN=2,0},{DWST=FFKM},{GW=PEEK},{LA=Flansch},{LTA=FB45},{SP=24},{FR=DC},{LEIS=13,6 W Anzug/ 3,4 W Betrieb},{ELEA=PFA-Litze},{EL=27},{BESCHALTUNG=Parallel-Reihen-Umschaltung mit LED},{BES=23},{PRA=5},{CNSMASSEXACT=0.093}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
DWST
Sealing material
ⁿ/ₐ
GW
Body material
ⁿ/ₐ
LA
Port connection
ⁿ/ₐ
SP
voltage
[V]
FR
Frequency
ⁿ/ₐ
LEIS
Power consumption
[W]
ELEA
Electrical connection
ⁿ/ₐ
BESCHALTUNG
Configuration
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6626-247769-Solenoid Valv...
247769
A
2,0
EPDM
PPS
Flansch
12
DC
13.6 W inrush power / 3.4...
rectangular plug 2pole
Switching parallel/seriel...
0.093
6626-247770-Solenoid Valv...
247770
A
2,0
EPDM
PPS
Flansch
12
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.093
6626-247771-Solenoid Valv...
247771
A
2,0
EPDM
PPS
Flansch
24
DC
13.6 W inrush power / 3.4...
rectangular plug 2pole
Switching parallel/seriel...
0.093
6626-247772-Solenoid Valv...
247772
A
2,0
EPDM
PPS
Flansch
24
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.093
6626-247775-Solenoid Valv...
247775
A
2,0
FFKM
PEEK
Flansch
12
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.093
6626-247783-Solenoid Valv...
247783
A
2,0
FKM
PPS
Flansch
12
DC
13.6 W inrush power / 3.4...
rectangular plug 2pole
Switching parallel/seriel...
0.093
6626-247786-Solenoid Valv...
247786
A
2,0
FKM
PPS
Flansch
24
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.093
6626-247780-Solenoid Valv...
247780
A
2,0
FKM
PEEK
Muffe G1/8
24
DC
13.6 W inrush power / 3.4...
rectangular plug 2pole
Switching parallel/seriel...
0.100
6626-247782-Solenoid Valv...
247782
A
2,0
FKM
PEEK
Muffe G1/8
24
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.093
6626-251708-Solenoid Valv...
251708
A
2,0
FFKM
PEEK
UNF 5/16-24
12
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.093
6626-251709-Solenoid Valv...
251709
A
2,0
FFKM
PEEK
UNF 5/16-24
24
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.108
6626-252770-Solenoid Valv...
252770
A
2,0
FKM
PEEK
UNF 5/16-24
24
DC
13.6 W inrush power / 3.4...
rectangular plug 2pole
Switching parallel/seriel...
0.093
6626-247795-Solenoid Valv...
247795
A
3,0
EPDM
PPS
Flansch
12
DC
13.6 W inrush power / 3.4...
rectangular plug 2pole
Switching parallel/seriel...
0.093
6626-247797-Solenoid Valv...
247797
A
3,0
EPDM
PPS
Flansch
24
DC
13.6 W inrush power / 3.4...
rectangular plug 2pole
Switching parallel/seriel...
0.095
6626-247803-Solenoid Valv...
247803
A
3,0
FFKM
PEEK
Flansch
12
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.093
6626-234372-Solenoid Valv...
234372
A
3,0
FFKM
PEEK
Flansch
24
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.113
6626-238530-Solenoid Valv...
238530
A
3,0
FFKM
PEEK
Flansch
24
DC
13.6 W inrush power / 3.4...
rectangular plug 2pole
Switching parallel/seriel...
0.108
6626-247816-Solenoid Valv...
247816
A
3,0
FKM
PPS
Flansch
12
DC
13.6 W inrush power / 3.4...
rectangular plug 2pole
Switching parallel/seriel...
0.093
6626-247817-Solenoid Valv...
247817
A
3,0
FKM
PPS
Flansch
12
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.093
6626-247819-Solenoid Valv...
247819
A
3,0
FKM
PPS
Flansch
24
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.093
6626-247793-Solenoid Valv...
247793
A
3,0
EPDM
PEEK
Muffe G1/8
24
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.093
6626-247807-Solenoid Valv...
247807
A
3,0
FFKM
PEEK
Muffe G1/8
24
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.093
6626-234278-Solenoid Valv...
234278
A
2,0
FFKM
PEEK
Muffe G1/8
24
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.100
6626-247814-Solenoid Valv...
247814
A
3,0
FKM
PEEK
Muffe G1/8
24
DC
13.6 W inrush power / 3.4...
rectangular plug 2pole
Switching parallel/seriel...
0.093
6626-247815-Solenoid Valv...
247815
A
3,0
FKM
PEEK
Muffe G1/8
24
DC
13.6 W inrush power / 3.4...
Flying leads
Switching parallel/seriel...
0.093
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6164 - 3/2 way pneumatic cartridge solenoid valve
Buerkert
08.12.2023
6628 - 2/2 or 3/2 way TwinPower Rocker-Solenoid Valve with separating diaph...
Buerkert
08.12.2023
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
6624 - 2/2 and 3/2 way Bürkert TwinPower Rocker-Solenoid Valve with separat...
Buerkert
08.12.2023
2652 - 2/2 way Ball Valve with Pneumatic Rotary Actuator
Buerkert
08.12.2023
8032 - Flowmeter/Threshold detector with paddle wheel
Buerkert
08.12.2023
BN 48157 - Round head full square neck bolts, Coarse thread, Steel, Grade 2...
Bossard Inch
29.11.2018
BN 48968 - Hex head tap bolts, Full thread and coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
BN 48758 - Torx pan head tapping screws type AB, Steel, Case Hardened, Zinc...
Bossard Inch
29.11.2018
BN 48194 - Flat socket head cap screws, Full thread and coarse thread, Stai...
Bossard Inch
29.11.2018
BN 48793 - Hex flange serrated nuts, Fine thread, Stainless Steel, 18-8, Pl...
Bossard Inch
29.11.2018
BN 48186 - Hex head cap screws, Full thread and coarse thread, Stainless St...
Bossard Inch
29.11.2018
BN 48753 - Blind rivets large flange, Open end, Stainless Steel, 18-8, Plai...
Bossard Inch
29.11.2018
BN 48749 - Blind rivets dome head, Open end, Alumunium, 5056 Aluminium, Pla...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表