目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
64
Hallite
Double Acting Piston Seals
64
Metric
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/64/mm/64m.prj},{NB=HALLITE 6600700},{CNSORDERNO=6600700},{D1=70},{TOL1=+0.12 / +0.00},{DD1=54},{TOL2=+0.00 / -0.07},{DD2=66},{TOL3=+0.000 / -0.074},{DD3=69},{TOL4=+0.00 / -0.19},{L1=20.5},{L2=3.1},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H10
[mm]
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance h9
[mm]
DD2
Bearing Housing Diameter Ød2
[mm]
TOL3
Tolerance h9
[mm]
DD3
Piston Diameter Ød3
[mm]
TOL4
Tolerance h11
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
HALLITE 6600100
6600100
32
+0.10 / +0.00
22
+0.00 / -0.05
28
+0.000 / -0.052
31
+0.00 / -0.16
15.5
2.6
HALLITE 6600200
6600200
40
+0.10 / +0.00
26
+0.00 / -0.05
36
+0.000 / -0.062
39
+0.00 / -0.16
15.5
2.6
HALLITE 6600300
6600300
50
+0.10 / +0.00
34
+0.00 / -0.06
46
+0.000 / -0.062
49
+0.00 / -0.16
20.5
3.1
HALLITE 6600400
6600400
55
+0.12 / +0.00
39
+0.00 / -0.06
51
+0.000 / -0.074
54
+0.00 / -0.19
20.5
3.1
HALLITE 6600500
6600500
60
+0.12 / +0.00
44
+0.00 / -0.06
56
+0.000 / -0.074
59
+0.00 / -0.19
20.5
3.1
HALLITE 6600600
6600600
63
+0.12 / +0.00
47
+0.00 / -0.06
59
+0.000 / -0.074
62
+0.00 / -0.19
20.5
3.1
HALLITE 1705210
1705210
65
+0.12 / +0.00
49
+0.00 / -0.06
61
+0.000 / -0.074
64
+0.00 / -0.19
20.5
3.1
HALLITE 6600700
6600700
70
+0.12 / +0.00
54
+0.00 / -0.07
66
+0.000 / -0.074
69
+0.00 / -0.19
20.5
3.1
HALLITE 1705110
1705110
80
+0.12 / +0.00
62
+0.00 / -0.07
76
+0.000 / -0.074
79
+0.00 / -0.19
22.5
3.6
HALLITE 6600800
6600800
90
+0.14 / +0.00
72
+0.00 / -0.07
86
+0.000 / -0.087
89
+0.00 / -0.22
22.5
3.6
HALLITE 6600900
6600900
100
+0.14 / +0.00
82
+0.00 / -0.09
96
+0.000 / -0.087
99
+0.00 / -0.22
22.5
3.6
HALLITE 6601000
6601000
110
+0.14 / +0.00
92
+0.00 / -0.09
106
+0.000 / -0.087
109
+0.00 / -0.22
22.5
3.6
HALLITE 6601100
6601100
125
+0.16 / +0.00
103
+0.00 / -0.09
121
+0.000 / -0.100
124
+0.00 / -0.25
26.5
5.1
HALLITE 6601200
6601200
140
+0.16 / +0.00
118
+0.00 / -0.09
136
+0.000 / -0.100
139
+0.00 / -0.25
26.5
5.1
HALLITE 6601300
6601300
160
+0.16 / +0.00
138
+0.00 / -0.10
156
+0.000 / -0.100
159
+0.00 / -0.25
26.5
5.1
HALLITE 6601400
6601400
250
+0.19 / +0.00
225
+0.00 / -0.12
246
+0.000 / -0.115
249
+0.00 / -0.29
31.5
6.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表