目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
62NYCC - "TR-ROLL" polyurethane wheels with ergonomic round profile, aluminium centre with bearing
Tellurerota
Industrial - Heavy duty and mechanical handling
62NY - TR-ROLL POLYURETHANE WHEELS WITH POLYAMIDE 6 CENTRE
TR-Roll polyurethane wheels with round ergonomic profile aluminium center
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62ny/62nywheels/62nycc_asmtab.prj},{NB=622303},{COD=622303},{DB3=3},{D=125},{F=40},{DD=15},{L=40},{LL=32},{M=9.0},{SL=350},{RR=280},{LC=280},{LC2=280},{W=0.45},{INFO=Catalogue},{PPATH=62nycc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 4 Km/h
[daN]
LC2
load capacity 6 Km/h
[daN]
W
Weight
[kg]
622302
622302
100
40
15
40
32
9.0
300
230
230
230
0.34
622303
622303
125
40
15
40
32
9.0
350
280
280
280
0.45
622304
622304
160
50
20
55
47
14.0
450
400
400
360
1.06
622306
622306
200
50
20
55
47
14.0
600
500
500
450
1.36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表