目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
61P6CC - Ruote in poliuretano termoplastico con nucleo in poliammide 6
Tellurerota
Industrial - Medium duty
61 - INJECTION 85 SHORE A POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 85 shore A, polyamide 6 centre
61CC Ø80-125
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie61/61wheels/61cc_80_125/61_cc_asmtab.prj},{NB=612201},{COD=612201},{D=80},{F=30},{DD=8},{L=40},{SL=160},{RR=85},{LC=85},{W=0.17},{INFO=Technical description},{LL=35.000},{M=11.000},{PPATH=61_cc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
612201
612201
80
30
8
40
160
85
85
0.17
612202
612202
100
30
8
45
300
120
120
0.21
612203
612203
125
35
8
45
350
180
180
0.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表