目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
61P6CB - Injection polyurethane wheels, 85 shore A, polyamide 6 centre, plain bore
Tellurerota
Industrial - Medium duty
61 - INJECTION 85 SHORE A POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 85 shore A, polyamide 6 centre
61CC Ø80-125
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie61/61wheels/61cc_80_125/61_cb.prj},{NB=611103P6CB},{IDNR=},{COD=611103},{D=125},{F=35},{DD=15},{L=44},{SL=350},{RR=180},{LC=180},{W=0.25},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
611101
611101
80
30
12
39
160
75
75
0.11
611102
611102
100
30
12
44
200
120
120
0.16
611103
611103
125
35
15
44
350
180
180
0.25
611105
611105
150
35
15
44
400
220
230
0.38
611104
611104
150
45
20
59
450
240
250
0.39
611106
611106
200
50
20
59
500
300
300
0.86
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表