您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
609 - Pneumatic Seals
Hallite
Pneumatic Seals
609
Metric
Powered by
CAD模型選擇
{hallite/pneumatic_seals/609/mm/609m.prj},{NB=HALLITE 4510200},{CNSORDERNO=4510200},{DD1=16},{TOL1=-0.016 / -0.059},{D1=22},{TOL2=+0.06 / -0.06},{SL=4.0},{L1=4.5},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance Js11
[mm]
SL
Groove Section SL
[mm]
L1
Length L1
[mm]
HALLITE 4510100
4510100
12
-0.016 / -0.059
19
+0.06 / -0.06
4.5
5.0
HALLITE 4510200
4510200
16
-0.016 / -0.059
22
+0.06 / -0.06
4.0
4.5
HALLITE 4484300
4484300
20
-0.020 / -0.072
28
+0.07 / -0.07
5.5
6.0
HALLITE 4510300
4510300
25
-0.020 / -0.072
35
+0.08 / -0.08
7.5
8.0
HALLITE 4510400
4510400
32
-0.025 / -0.087
42
+0.08 / -0.08
7.0
7.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表