6.1.1 DIN - Straight way sight glass system KST - aseptic type
KST
6. Inspection Glasses
6.1 Straight way sight glass system KST - aseptic type -
Powered by
CAD模型選擇
{kst/schauglaeser/durchgangsschauglas_system_kst/din_durchgangsschauglas_s_kst_asmtab.prj},{NB=Durchgangsschauglas S-S DN040 DIN (1.4435, EPDM) System KST 700696 999277 999279},{DN=DN040},{AB=41.0 x 1.5},{A=41},{B=38},{C=155},{D=100},{PN=10},{TC=50.5},{AUSF=S-S},{MAT=EPDM},{IO=Ra<=0.6m (STERI-line)},{SSEPDM=700696},{SSFKM=700706},{TCEPDM=700716},{TCFKM=700736},{L=56.000},{NDM=8},{L1=116.000},{N=4.000},{LK=80.000},{PPATH=din_durchgangsschauglas_s_kst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
outer flange diameter
[mm]
PN
Pressure
[bar]
TC
TC-TC AØ / 0D
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Straight way sight glass ...
DN010
13.0 x 1.5
13
10
143
65
25
34.0
700691
999279
Straight way sight glass ...
DN015
19.0 x 1.5
19
16
133
75
10
34.0
700692
999279
Straight way sight glass ...
DN020
23.0 x 1.5
23
20
145
80
10
34.0
700693
999279
Straight way sight glass ...
DN025
29.0 x 1.5
29
26
136
85
10
50.5
700694
999279
Straight way sight glass ...
DN032
35.0 x 1.5
35
32
155
95
10
50.5
700695
999279
Straight way sight glass ...
DN040
41.0 x 1.5
41
38
155
100
10
50.5
700696
999279
Straight way sight glass ...
DN050
53.0 x 1.5
53
50
159
110
10
64.0
700697
999279
Straight way sight glass ...
DN065
70.0 x 2.0
70
66
189
140
10
91.0
700698
999279
Straight way sight glass ...
DN080
85.0 x 2.0
85
81
192
150
8
106.0
700699
999279
Straight way sight glass ...
DN100
104.0 x 2.0
104
100
225
175
6
119.0
700700
999279
Straight way sight glass ...
DN125
129.0 x 2.0
129
125
274
183
7
155.0
712042
999279
Straight way sight glass ...
DN150
154.0 x 2.0
154
150
284
213
7
183.0
712043
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表