549-00 - EN-fitting - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/549_00.prj},{NB=5491002000 549-00 DN100 - PN16 (400)},{IN=5491002000},{DN1=100},{DN2=80},{D=118},{E=105},{PN=16},{H=285},{H1=140},{H2=115},{L=358},{L1=260},{B=200},{B1=125},{W=18.80},{AX1=161.050},{AX2=147.870},{AX3=120.170},{BX1=69.850},{BX2=82.010},{BX3=143.040},{HX=329.710},{H2X=105.540},{VER=8},{DIAM=47.803},{D1=200},{A=68.940},{K=160},{C=19},{LX=19},{ABGX=44},{BX=180},{B1X=69.010},{B2X=60.500},{B3X=50.540},{BY=151},{HY=172},{VER1=2},{H1X=140},{OX=47.8030},{DC=DE},{O=2 x 1 1/2\"},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water | Sewage water},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN1
Nominal Diameter 1
[mm]
DN2
Nominal diameter 2
[mm]
D
[mm]
E
[mm]
PN
Max. operating pressure
[bar]
O
Outlet
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
L
[mm]
L1
[mm]
B
[mm]
B1
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5490800000
5490800000
80
80
98
105
16
-
260
0
115
315
215
200
125
17.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5490801460
5490801460
80
80
98
105
16
1 x ZAK 46
260
140
115
315
215
200
125
17.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5490802000
5490802000
80
80
98
105
16
2 x 1 1/2"
260
140
115
315
215
200
125
17.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5490802460
5490802460
80
80
98
105
16
2 x ZAK 46
260
140
115
315
215
200
125
17.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5490803460
5490803460
80
80
98
105
16
3 x ZAK 46
260
140
115
315
215
200
125
17.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5491000000
5491000000
100
80
118
105
16
-
285
0
115
358
260
200
125
18.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5491001460
5491001460
100
80
118
105
16
1 x ZAK 46
285
140
115
358
260
200
125
18.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5491002000
5491002000
100
80
118
105
16
2 x 1 1/2"
285
140
115
358
260
200
125
18.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5491002460
5491002460
100
80
118
105
16
2 x ZAK 46
285
140
115
358
260
200
125
18.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5491003460
5491003460
100
80
118
105
16
3 x ZAK 46
285
140
115
358
260
200
125
18.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5491010000
5491010000
100
100
118
105
16
-
305
0
125
368
260
220
125
19.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5491011460
5491011460
100
100
118
105
16
1 x ZAK 46
305
150
125
368
260
220
125
22.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5491012000
5491012000
100
100
118
105
16
2 x 1 1/2"
305
150
125
368
260
220
125
19.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5491012460
5491012460
100
100
118
105
16
2 x ZAK 46
305
150
125
368
260
220
125
22.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5491013460
5491013460
100
100
118
105
16
3 x ZAK 46
305
150
125
368
260
220
125
22.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5491500000
5491500000
150
150
170
115
16
-
380
0
160
448
305
285
125
29.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5491501460
5491501460
150
150
170
115
16
1 x ZAK 46
380
216
160
448
305
285
125
29.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表