543-00 - Double socket bend 90° - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/543_00.prj},{NB=5431000001 543-00 DN100 - PN16 (400)},{IN=5431000001},{DN=100},{PN=16},{D=118},{E=120},{H=349},{H1=256},{L=336},{L1=256},{L2=256},{B=172},{W=12.30},{XX=1},{B1=66.110},{B4=142.930},{B3X=53.030},{A1X=160.000},{A2X=147.940},{A3X=118.990},{B1X=65.930},{B2X=81.950},{BX3=142.930},{L2X=256.000},{DX=113.070},{B1Y=70.030},{B2Y=60.937},{HX=172.000},{BX=151.000},{A1X1=112.000},{DC=DE},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water | Sewage water},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Max. operating pressure
[bar]
D
[mm]
E
[mm]
H
[mm]
L
[mm]
L1
[mm]
L2
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5430800001
5430800001
80
16
98
105
301
289
218
218
151
9.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5431000001
5431000001
100
16
118
120
349
336
256
256
172
12.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5431250001
5431250001
125
16
144
125
378
366
272
272
196
17.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5431500001
5431500001
150
16
170
125
422
422
316
316
212
21.90
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5432000001
5432000001
200
16
222
145
528
528
392
392
272
35.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表