538-01 - Double tee cross with vertical outlet - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/538_01.prj},{NB=5382000010 538-01 DN200 - PN16 (400)},{IN=5382000010},{DN=200},{PN=16},{D=222},{E=145},{H=276},{H1=0},{HM=139.5},{L=551},{B=551},{F=0},{C=0},{G=0},{D1=0},{W=53.50},{A1=273.000},{B2=151},{A2=267.330},{A3=250.440},{A4=218.500},{B1=78.420},{B22=86.400},{B3=149.440},{B4=128.490},{B6=156.100},{B1X=125.220},{B2X=114.280},{B3X=80.240},{DX=220.00},{BX=237},{HX=120},{X=1},{LX=355.280},{DC=DE},{TYP=MTT},{O=-},{TH=-},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water },{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
TYP
Version
ⁿ/ₐ
PN
Max. operating pressure
[bar]
D
[mm]
E
[mm]
O
Outlet
ⁿ/ₐ
TH
Female thread DIN ISO 228-1
ⁿ/ₐ
H
[mm]
H1
[mm]
HM
[mm]
L
[mm]
B
[mm]
F
[mm]
C
[mm]
G
[mm]
D1
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5380800010
5380800010
80
MTT
16
98
105
-
-
152
0
68.5
340
340
0
0
0
0
18.95
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
5381000010
5381000010
100
MTT
16
118
120
-
-
172
0
81.0
380
380
0
0
0
0
22.60
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
5381500010
5381500010
150
MTT
16
170
125
-
-
216
0
110.0
450
450
0
0
0
0
32.80
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
5382000010
5382000010
200
MTT
16
222
145
-
-
276
0
139.5
551
551
0
0
0
0
53.50
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
5382500010
5382500010
250
MTT
16
274
166
-
-
344
0
180.0
650
650
0
0
0
0
85.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
5383000010
5383000010
300
MTT
16
326
182
-
-
401
0
210.0
730
730
0
0
0
0
115.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
8551000806
8551000806
80
FFR
16
23
0
Flange DN 80
1 1/2
250
140
0.0
446
446
185
158
19
23
17.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
8551000808
8551000808
80
FFR
16
23
0
Flange DN 80
1 1/4
250
140
0.0
446
446
185
158
19
23
17.00
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
8558000800
8558000800
80
EU
16
98
105
BAIO socket DN 80
-
170
0
0.0
158
158
0
158
0
23
6.30
Body: GJS-400, Hawle epox...
Potable water
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表