505110
Molex
FFC/FPC Connectors
0.50mm
Easy-On
Powered by
CAD모델 선택
{molex/ffc_fpc_connectors/0_50mm/easy_on/505110.prj},{NB=5051103496},{SHA256=0Vz+XhJ6NTJJxyjBCoiFEar4T+n5/ntIoxKgscpjMKY=},{INAME=00065__5051103496},{PN=5051103496},{DESC=Easy-On FFC/FPC Connector, 0.50mm Pitch, FD19 Series, Right-Angle, Bottom Contact, 1.90mm Height, 34 Circuits, 150°C Operating Temperature, Gold over Nickel Plating},{AT=Flip},{CIRCUITS=34},{CP=Bottom},{CURRENT=0.5},{ORIENTATION=Right Angle},{MATERIAL=Gold over Nickel}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CP
Contact Position
ⁿ/ₐ
CURRENT
Maximum Current
[A]
ORIENTATION
Orientation
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
5051100492
5051100492
Easy-On FFC/FPC Connector...
Flip
4
Bottom
0.5
Right Angle
Gold over Nickel
5051100497
5051100497
Easy-On FFC/FPC Connector...
Flip
4
Bottom
0.5
Right Angle
Gold over Nickel
5051100592
5051100592
Easy-On FFC/FPC Connector...
Flip
5
Bottom
0.5
Right Angle
Gold over Nickel
5051100597
5051100597
Easy-On FFC/FPC Connector...
Flip
5
Bottom
0.5
Right Angle
Gold over Nickel
5051100692
5051100692
Easy-On FFC/FPC Connector...
Flip
6
Bottom
0.5
Right Angle
Gold over Nickel
5051100697
5051100697
Easy-On FFC/FPC Connector...
Flip
6
Bottom
0.5
Right Angle
Gold over Nickel
5051100792
5051100792
Easy-On FFC/FPC Connector...
Flip
7
Bottom
0.5
Right Angle
Gold over Nickel
5051100797
5051100797
Easy-On FFC/FPC Connector...
Flip
7
Bottom
0.5
Right Angle
Gold over Nickel
5051100892
5051100892
Easy-On FFC/FPC Connector...
Flip
8
Bottom
0.5
Right Angle
Gold over Nickel
5051100897
5051100897
Easy-On FFC/FPC Connector...
Flip
8
Bottom
0.5
Right Angle
Gold over Nickel
5051100992
5051100992
Easy-On FFC/FPC Connector...
Flip
9
Bottom
0.5
Right Angle
Gold over Nickel
5051100997
5051100997
Easy-On FFC/FPC Connector...
Flip
9
Bottom
0.5
Right Angle
Gold over Nickel
5051101092
5051101092
Easy-On FFC/FPC Connector...
Flip
10
Bottom
0.5
Right Angle
Gold over Nickel
5051101097
5051101097
Easy-On FFC/FPC Connector...
Flip
10
Bottom
0.5
Right Angle
Gold over Nickel
5051101192
5051101192
Easy-On FFC/FPC Connector...
Flip
11
Bottom
0.5
Right Angle
Gold over Nickel
5051101197
5051101197
Easy-On FFC/FPC Connector...
Flip
11
Bottom
0.5
Right Angle
Gold over Nickel
5051101292
5051101292
Easy-On FFC/FPC Connector...
Flip
12
Bottom
0.5
Right Angle
Gold over Nickel
5051101297
5051101297
Easy-On FFC/FPC Connector...
Flip
12
Bottom
0.5
Right Angle
Gold over Nickel
5051101392
5051101392
Easy-On FFC/FPC Connector...
Flip
13
Bottom
0.5
Right Angle
Gold over Nickel
5051101397
5051101397
Easy-On FFC/FPC Connector...
Flip
13
Bottom
0.5
Right Angle
Gold over Nickel
5051101492
5051101492
Easy-On FFC/FPC Connector...
Flip
14
Bottom
0.5
Right Angle
Gold over Nickel
5051101497
5051101497
Easy-On FFC/FPC Connector...
Flip
14
Bottom
0.5
Right Angle
Gold over Nickel
5051101592
5051101592
Easy-On FFC/FPC Connector...
Flip
15
Bottom
0.5
Right Angle
Gold over Nickel
5051101597
5051101597
Easy-On FFC/FPC Connector...
Flip
15
Bottom
0.5
Right Angle
Gold over Nickel
5051101692
5051101692
Easy-On FFC/FPC Connector...
Flip
16
Bottom
0.5
Right Angle
Gold over Nickel
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성