504070
Molex
FFC/FPC Connectors
0.20mm
Easy-On
Powered by
CAD模型選擇
{molex/ffc_fpc_connectors/0_20mm/easy_on/504070.prj},{NB=5040705191},{SHA256=5GWaU9ANykD5k1ontRmzzbH7LMKxGDF/JqWFnWL50bA=},{INAME=00005__5040705191},{PN=5040705191},{DESC=0.20mm Pitch Easy-On Back Flip FPC Connector, 0.95mm Height, 3.00mm Width, Dual Contact, Right-Angle, Surface Mount, ZIF, 51 Circuits},{AT=Flip},{CIRCUITS=51},{CP=Dual},{CURRENT=0.2},{ORIENTATION=Right Angle},{MATERIAL=Gold over Nickel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AT
Actuator Type
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CP
Contact Position
ⁿ/ₐ
CURRENT
Maximum Current
[A]
ORIENTATION
Orientation
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
5040703991
5040703991
0.20mm Pitch Easy-On Back...
Flip
39
Dual
0.2
Right Angle
Gold over Nickel
5040705191
5040705191
0.20mm Pitch Easy-On Back...
Flip
51
Dual
0.2
Right Angle
Gold over Nickel
5040706191
5040706191
0.20mm Pitch Easy-On Back...
Flip
61
Dual
0.2
Right Angle
Gold over Nickel
5040707181
5040707181
0.20mm Pitch Easy-On Back...
Flip
71
Dual
0.2
Right Angle
Gold over Nickel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表