503066 - CONNECTOR BULKHEAD MALE ORFS - MALE SAE UNF-UN WITH O.R. FOR ISO 11926 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD모델 선택
{for_fittings/5_orfs_iso_8434_3/503066.prj},{NB=A503066-0614},{CODE=A503066-0614},{FILENAME=A503066-0614_00},{A=52,5},{CH=22},{B=31,5},{F=9/16-18 UNF-2A},{D=12},{CH1=22},{F1=9/16-18 UNF-2A}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
CODE
Code
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
CH1
Hexagonal key
[mm]
F1
Thread
ⁿ/ₐ
A503066-0614
A503066-0614
52,5
22
31,5
9/16-18 UNF-2A
12
22
9/16-18 UNF-2A
A503066-1219
A503066-1219
65,5
30
36,5
13/16-16 UN-2A
36,5
30
3/4-16 UNF-2A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
202123 - CONNECTOR MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 11...
FOR Fittings
07.05.2024
514003 - BULKHEAD RUN TEE MALE ORFS
FOR Fittings
06.05.2024
503077 - CONNECTOR BULKHEAD MALE ORFS - MALE METRIC WITH O.R. FOR ISO 6149 ...
FOR Fittings
07.05.2024
202145 - CONNECTOR MALE METRIC - MALE BSPP WITH O.R. AND RETAINING RING IS...
FOR Fittings
07.05.2024
202156 - CONNECTOR MALE METRIC - MALE METRIC WITH O.R. AND RETAINING RING ...
FOR Fittings
07.05.2024
202200 - CONNECTOR MALE BSP - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
503033 - CONNECTOR BULKHEAD MALE ORFS - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
503000 - BULKHEAD UNION MALE ORFS - ORFS
FOR Fittings
06.05.2024
711160 - UNION TEE MALE DIN L SERIES WITH SHUTTLE VALVE
FOR Fittings
06.05.2024
307042 - 90° (ADJ) ELBOW HOSE BARB - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
07.05.2024
Adjustable T-fitting, male connector EVT, single part - Single parts, tube ...
VOSS
11.04.2023
413019 - RUN (ADJ) TEE MALE BSP - SAE 3000 PSI FLANGE
FOR Fittings
06.05.2024
703030 - BULKHEAD MALE DIN L SERIES - MALE METRIC WITH ELASTOMER SEAL ISO ...
FOR Fittings
07.05.2024
ORFS ( ISO 12151-1 / ISO 8434-3 ) - Face seal Female Fittings
VOSS
13.03.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성