502036 - CONNECTOR MALE ORFS - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
Connectors O-Ring face seal ISO 8434-3
Powered by
CAD모델 선택
{for_fittings/5_orfs_iso_8434_3/502036.prj},{NB=SA502036-1210},{CODE=SA502036-1210},{FILENAME=SA502036-1210_01},{F=13/16-16 UN-2A},{F1=M10x1-6g},{A=33,5},{B=13},{D=8,5},{CH=22}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A502036-0610
A502036-0610
9/16-18 UNF-2A
M10x1-6g
27
10
8,5
17
A502036-0612
A502036-0612
9/16-18 UNF-2A
M12x1,5-6g
28,5
10
9,5
17
A502036-1014
A502036-1014
11/16-16 UN-2A
M14x1,5-6g
32
11
9,5
19
A502036-1016
A502036-1016
11/16-16 UN-2A
M16x1,5-6g
33,5
11
11
22
A502036-1212
A502036-1212
13/16-16 UN-2A
M12x1,5-6g
35
13
11
24
A502036-1222
A502036-1222
13/16-16 UN-2A
M22x1,5-6g
39,5
13
13,5
27
A502036-1218
A502036-1218
13/16-16 UN-2A
M18x1,5-6g
38
13
12,5
24
A502036-1620
A502036-1620
1"-14 UNS-2A
M20x1,5-6g
41
15,5
15,5
27
A502036-1622
A502036-1622
1"-14 UNS-2A
M22x1,5-6g
42
15,5
13,5
27
A502036-1627
A502036-1627
1"-14 UNS-2A
M27x2-6g
47
15,5
16,5
32
A502036-1633
A502036-1633
A502036-2027
A502036-2027
1"3/16-12 UN-2A
M27x2-6g
48,5
17
16,5
32
A502036-2033
A502036-2033
1"3/16-12 UN-2A
M33x2-6g
51,5
17
16,5
41
A502036-2533
A502036-2533
1"7/16-12 UN-2A
M33x2-6g
52
17,5
16,5
41
A502036-2542
A502036-2542
1"7/16-12 UN-2A
M42x2-6g
54,5
17,5
17
50
A502036-3242
A502036-3242
1"11/16-12 UN-2A
M42x2-6g
54,5
17,5
17
50
A502036-3248
A502036-3248
1"11/16-12 UN-2A
M48x2-6g
57
17,5
19,5
55
A502036-3848
A502036-3848
2"-12 UN-2A
M48x2-6g
57
17,5
19,5
55
SA502036-0614
SA502036-0614
9/16-18 UNF-2A
M14x1,5-6g
29,5
10
9,5
19
SA502036-0616
SA502036-0616
9/16-18 UNF-2A
M16x1,5-6g
32,5
10
11
22
SA502036-1010
SA502036-1010
11/16-16 UN-2A
M10x1-6g
30,5
11
8,5
19
SA502036-1012
SA502036-1012
11/16-16 UN-2A
M12x1,5-6g
32
11
9,5
19
SA502036-0618
SA502036-0618
9/16-18 UNF-2A
M18x1,5-6g
35
10
12,5
24
SA502036-1018
SA502036-1018
11/16-16 UN-2A
M18x1,5-6g
36
11
12,5
24
SA502036-1020
SA502036-1020
11/16-16 UN-2A
M20x1,5-6g
36
11
14
27
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
502014 - CONNECTOR MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
202002 - UNION BSP -BSP
FOR Fittings
06.05.2024
507032 - 90° (ADJ) ELBOW MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
511015 - SWIVEL BRANCH TEE MALE ORFS - SWIVEL NUT ORFS
FOR Fittings
06.05.2024
502058 - CONNECTOR MALE ORFS - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
502146 - CONNECTOR MALE ORFS - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
502344 - CONNECTOR MALE ORFS - MALE METRIC TAPER UNI 7707 PORTS
FOR Fittings
07.05.2024
507010 - 90° ELBOW MALE ORFS - SWIVEL NUT ORFS
FOR Fittings
06.05.2024
202035 - CONNECTOR MALE BSP - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
07.05.2024
702016 - CONNECTOR MALE DIN L SERIES - MALE SAE UNF-UN WITH O.R. ISO 11926 ...
FOR Fittings
07.05.2024
507021 - 90° (ADJ) ELBOW MALE ORFS - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
07.05.2024
202288 - CONNECTOR MALE BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
07.05.2024
202354 - CONNECTOR MALE BPS - MALE BSP
FOR Fittings
06.05.2024
502025 - CONNECTOR MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING ISO 1...
FOR Fittings
07.05.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성