50.2xx ES - Hexagonal locknut metric Stainless steel
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Hexagonal locknut metric Stainless steel
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/sechskantmutter_metr_edelst/sechsk_metr_elelst.prj},{NB=50.225 ES},{ARTNR=50.225 ES},{NDM=25.000},{P=1.5},{SW1=30},{EK=33.5},{H=3.5},{PACK=50},{TEMPV=-60},{TEMPH=200},{VER=4},{R=16.750},{EF007839=25},{EF003712=1.5},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=73181535},{ARTNRX=50.225 ES},{A=M25x1.5},{STGEW=8},{MATK=Edelstahl 1.4305 / AISI 303},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=50.225_ES},{DESCSHORT=EDELST. GEGENMUTTERN M25X1,5},{DESCLONG=zum sicheren Befestigen von Kabelverschraubungen und Zubehörteilen, Standard, Zubehör Metrisch Messing},{INTNO=4024092142901},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=EDELST. GEGENMUTTERN M25X1,5},{EF001758=metrisch},{EF000007=sonstige},{EF002169=Metall}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
SW1
Wrench size
[mm]
EK
across corners
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
50.212 ES
50.212 ES
M12x1.5
14
15.5
2.8
2
Stainless steel 1.4305 / ...
50
-60
200
50.216 ES
50.216 ES
M16x1.5
19
21.0
2.8
2
Stainless steel 1.4305 / ...
50
-60
200
50.220 ES
50.220 ES
M20x1.5
24
26.7
3.0
4
Stainless steel 1.4305 / ...
50
-60
200
50.225 ES
50.225 ES
M25x1.5
30
33.5
3.5
8
Stainless steel 1.4305 / ...
50
-60
200
50.232 ES
50.232 ES
M32x1.5
36
39.0
4.0
10
Stainless steel 1.4305 / ...
25
-60
200
50.240 ES
50.240 ES
M40x1.5
46
50.0
5.0
23.9
Stainless steel 1.4305 / ...
10
-60
200
50.250 ES
50.250 ES
M50x1.5
60
66.0
5.0
48.8
Stainless steel 1.4305 / ...
5
-60
200
50.263 ES
50.263 ES
M63x1.5
70
78.0
6.0
55.2
Stainless steel 1.4305 / ...
5
-60
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表