5/2-way spool valves with NAMUR style interface
Riegler
Pneumatic products
Cylinders and control valves
Spool valves with NAMUR style interface
3/2 and 5/2-way spool valves with NAMUR style interface 551.11 to 551.32
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/wegeventile-nach-namur/3-2_5-2-wegeventil_551_11-551_32/52_weg_mit_loc_nac_nam.prj},{NB=551.31},{ARTNR=551.31},{SPA=230 V, 50 Hz},{ANS=G 1/4},{DUR=1250},{DN=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
SPA
Voltage
[V]
ANS
Port
ⁿ/ₐ
DUR
Flow rate
[l/min]
DN
ⁿ/ₐ
551.31
551.31
230 V, 50 Hz
G 1/4
1250
7
551.32
551.32
24 V DC
G 1/4
1250
7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表