5/2-way pilot valve, monostable
Riegler
AirSentials
Cylinders and control valves
Electro-pneumatic way valves
5/2-way pilot valves »4V« Series
Powered by
CAD模型選擇
{riegler/airsentials/04-zylinder-und-steuerventile/elektropneumatische-wegeventile/5_2-wegeventile_4v_elektropneu/4v100_asmtab.prj},{NB=517.2006},{ARTNU=517.2006},{AN=G 1/2},{SP=24 V DC},{DN=50},{FU=5/2-Wege},{DF=-},{SC=35},{TYPE=},{U=B},{PPATH=assemblies/4v400_asmtpl.prj},{AHELP=1},{A=-},{B=-},{C=0.0},{D=0.0},{E=0.0},{F=0.0},{G=0.0},{PRA=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNU
Art. No.
ⁿ/ₐ
AN
Connection
ⁿ/ₐ
SP
Voltage
[v]
DN
ⁿ/ₐ
FU
Function
ⁿ/ₐ
DF
Flow rate
[l/min]
SC
Circuit diagram
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
517.2000
517.2000
M5
24 V DC
5.5
5/2-Wege
-
35
M5x0.8
27
14.7
0.0
14.0
21.2
0.0
517.2001
517.2001
G 1/8
24 V DC
12
5/2-Wege
-
35
1/8''
29
14.2
1.0
16.0
20.2
0.0
517.2002
517.2002
G 1/8
24 V DC
14
5/2-Wege
-
35
1/8''
1/8''
18.0
22.7
0.0
0.0
0.0
517.2003
517.2003
G 1/4
24 V DC
16
5/2-Wege
-
35
1/8''
1/4''
21.0
21.2
3.0
0.0
0.0
517.2004
517.2004
G 1/4
24 V DC
25
5/2-Wege
-
35
1/4''
1/4''
22.0
29.0
0.0
0.0
0.0
517.2005
517.2005
G 3/8
24 V DC
30
5/2-Wege
-
35
1/4''
3/8''
24.0
28.0
4.0
0.0
0.0
517.2006
517.2006
G 1/2
24 V DC
50
5/2-Wege
-
35
-
-
0.0
0.0
0.0
0.0
0.0
517.2100
517.2100
M5
230 V, 50 Hz
5.5
5/2-Wege
-
35
M5x0.8
27
14.7
0.0
14.0
21.2
0.0
517.2101
517.2101
G 1/8
24 V DC
12
5/2-Wege
-
35
1/8''
29
14.2
1.0
16.0
20.2
3.0
517.2102
517.2102
G 1/8
230 V, 50 Hz
14
5/2-Wege
-
35
1/8''
1/8''
18.0
22.7
0.0
0.0
0.0
517.2103
517.2103
G 1/4
230 V, 50 Hz
16
5/2-Wege
-
35
1/8''
1/4''
21.0
21.2
3.0
0.0
0.0
517.2104
517.2104
G 1/4
230 V, 50 Hz
25
5/2-Wege
-
35
1/4''
1/4''
22.0
29.0
0.0
0.0
0.0
517.2105
517.2105
G 3/8
230 V, 50 Hz
30
5/2-Wege
-
35
1/4''
3/8''
24.0
28.0
4.0
0.0
0.0
517.2106
517.2106
G 1/2
230 V, 50 Hz
50
5/2-Wege
-
35
-
-
0.0
0.0
0.0
0.0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表