您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
48AE /48AE FV - Erection Anchor - one sided
PHILIPP
Transport Anchor Systems
Hole Anchor System
Erection Anchor - One Sided
Powered by
CAD模型選擇
{philipp/transport_anchor_systems/hole_anchor_system/erection_anchor_one_sided/erection_anchor_one_sided_asmtab.prj},{NB=48AE220500},{CNSORDERNO=48AE220500},{LG=26.0},{A=115},{C=30},{D=500},{G=88.5},{K=15},{K1=9},{CNSMASSEXACT=8.98},{T=160},{B=80},{SD=33},{T1=29.0},{T2=6.0},{B1=23.0},{B2=78.0},{LB=195},{L1=35.50},{L2=111.5},{L3=267.5},{LH1=46},{LB1=35},{R1=2.5},{R2=3.0},{LS=360},{PPATH=assemblies/erection_anchor_one_sided_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
LG
Load group
ⁿ/ₐ
A
Width
[mm]
C
Width
[mm]
D
Length
[mm]
G
Height
[mm]
K
Height
[mm]
K1
Height
[mm]
CNSMASSEXACT
Weight
[kg/Stck.]
48AE014200
48AE014200
2.5
40
6
200
42.2
10
5
0.33
48AE025230
48AE025230
2.5
40
10
230
42.5
10
5
0.66
48AE040270
48AE040270
5.0
55
12
270
50.5
10
5
1.24
48AE050290
48AE050290
5.0
55
15
290
50.5
10
5
1.65
48AE075320
48AE075320
10.0
80
15
320
78.0
15
6
3.77
48AE100390
48AE100390
10.0
80
20
390
78.0
15
6
4.34
48AE125500
48AE125500
26.0
115
20
500
88.5
15
9
6.00
48AE170500
48AE170500
26.0
115
25
500
88.5
15
9
7.32
48AE220500
48AE220500
26.0
115
30
500
88.5
15
9
8.98
48AE014200FV
48AE014200FV
2.5
40
6
200
42.2
10
5
0.33
48AE025230FV
48AE025230FV
2.5
40
10
230
42.5
10
5
0.66
48AE040270FV
48AE040270FV
5.0
55
12
270
50.5
10
5
1.24
48AE050290FV
48AE050290FV
5.0
55
15
290
50.5
10
5
1.65
48AE075320FV
48AE075320FV
10.0
80
15
320
78.0
15
6
3.77
48AE100390FV
48AE100390FV
10.0
80
20
390
78.0
15
6
4.34
48AE125500FV
48AE125500FV
26.0
115
20
500
88.5
15
9
6.00
48AE170500FV
48AE170500FV
26.0
115
25
500
88.5
15
9
7.32
48AE220500FV
48AE220500FV
26.0
115
30
500
88.5
15
9
8.98
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表