46207
Molex
PCB Headers
4.20mm
Mini-Fit Jr.
Powered by
CAD模型選擇
{molex/pcb_headers/4_20mm/mini_fit_jr/46207.prj},{NB=462071110},{SHA256=m3ruoJTuxbsnUOGF+OhNB8vO6D8oAEaiGZKKnzp0J9g=},{INAME=02209__462071110},{PN=462071110},{DESC=4.20mm Pitch, Mini-Fit Jr. Reflow Solder Capable, Tray Header, Dual Row, Vertical, 10 Circuits, 2.36mm PCB Thickness, without PCB Pegs, LCP Housing, with Tin (Sn) Over Nickel (Ni) Plating, Glow-Wire Capable, Tray},{CIRCUITS=10},{CURRENT=13.0},{MATERIAL=Matte Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
462070004
462070004
4.20mm Pitch, Mini-Fit Jr...
4
13.0
Matte Tin
2
Vertical
Through Hole
462070006
462070006
4.20mm Pitch, Mini-Fit Jr...
6
13.0
Matte Tin
2
Vertical
Through Hole
462070008
462070008
4.20mm Pitch, Mini-Fit Jr...
8
13.0
Matte Tin
2
Vertical
Through Hole
462070010
462070010
4.20mm Pitch, Mini-Fit Jr...
10
13.0
Matte Tin
2
Vertical
Through Hole
462070012
462070012
4.20mm Pitch, Mini-Fit Jr...
12
13.0
Matte Tin
2
Vertical
Through Hole
462070024
462070024
4.20mm Pitch, Mini-Fit Jr...
24
13.0
Matte Tin
2
Vertical
Through Hole
462070104
462070104
4.20mm Pitch, Mini-Fit Jr...
4
13.0
Matte Tin
2
Vertical
Through Hole
462070106
462070106
4.20mm Pitch, Mini-Fit Jr...
6
13.0
Matte Tin
2
Vertical
Through Hole
462070108
462070108
4.20mm Pitch, Mini-Fit Jr...
8
13.0
Matte Tin
2
Vertical
Through Hole
462070110
462070110
4.20mm Pitch, Mini-Fit Jr...
10
13.0
Matte Tin
2
Vertical
Through Hole
462070112
462070112
4.20mm Pitch, Mini-Fit Jr...
12
13.0
Matte Tin
2
Vertical
Through Hole
462070124
462070124
4.20mm Pitch, Mini-Fit Jr...
24
13.0
Matte Tin
2
Vertical
Through Hole
462070204
462070204
4.20mm Pitch, Mini-Fit Jr...
4
13.0
Matte Tin
2
Vertical
Through Hole
462070206
462070206
4.20mm Pitch, Mini-Fit Jr...
6
13.0
Matte Tin
2
Vertical
Through Hole
462070208
462070208
4.20mm Pitch, Mini-Fit Jr...
8
13.0
Matte Tin
2
Vertical
Through Hole
462070210
462070210
4.20mm Pitch, Mini-Fit Jr...
10
13.0
Matte Tin
2
Vertical
Through Hole
462070212
462070212
4.20mm Pitch, Mini-Fit Jr...
12
13.0
Matte Tin
2
Vertical
Through Hole
462070224
462070224
4.20mm Pitch, Mini-Fit Jr...
24
13.0
Matte Tin
2
Vertical
Through Hole
462071004
462071004
4.20mm Pitch, Mini-Fit Jr...
4
13.0
Matte Tin
2
Vertical
Through Hole
462071006
462071006
4.20mm Pitch, Mini-Fit Jr...
6
13.0
Matte Tin
2
Vertical
Through Hole
462071008
462071008
4.20mm Pitch, Mini-Fit Jr...
8
13.0
Matte Tin
2
Vertical
Through Hole
462071010
462071010
4.20mm Pitch, Mini-Fit Jr...
10
13.0
Matte Tin
2
Vertical
Through Hole
462071012
462071012
4.20mm Pitch, Mini-Fit Jr...
12
13.0
Matte Tin
2
Vertical
Through Hole
462071024
462071024
4.20mm Pitch, Mini-Fit Jr...
24
13.0
Matte Tin
2
Vertical
Through Hole
462071104
462071104
4.20mm Pitch, Mini-Fit Jr...
4
13.0
Matte Tin
2
Vertical
Through Hole
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表