您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
4545 - Taper bushes
Chiaravalli
Open transmission
Taper bushes TL RCB
Powered by
CAD模型選擇
{chiaravalli/open_transmission/taper_bushes_tl_rcb/taper_bushes_4545.prj},{NB=29454570},{TYPE=4545},{D1=162},{CODE=29454570},{EXEC=B},{L=115},{D2S=-},{D2CF=70},{B=20},{T2=4.9},{SCREWS=3/4”x2”},{TT=192},{WEIGHT=12.02},{MAT=Gray cast iron},{D100BUSSOLA=26.00},{DH1BUSSOLA=8.00},{DH2BUSSOLA=20.00},{D2BUSSOLA=155.70},{DBUSSOLA=19.5},{SH=130.00},{D2SX=0},{D2CFX=70},{BX=20},{T2X=4.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYPE
ⁿ/ₐ
D1
Ø D1
[mm]
CODE
PART NUMBER
ⁿ/ₐ
EXEC
EXEC.
ⁿ/ₐ
L
[mm]
D2S
Ø D2 H8 Alone initial hole
ⁿ/ₐ
D2CF
Ø D2 with ISO G7 hole, DIN 6885-JS9 slot
ⁿ/ₐ
B
width quarry
[mm]
T2
prof. quarry
[mm]
SCREWS
British Standard Whitworth
ⁿ/ₐ
TT
Tightening torque
[N/m]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
29454500
4545
162
29454500
B
115
35
-
-
-
3/4”x2”
192
13.15
Gray cast iron
29454535
4545
162
29454535
B
115
-
35
10
3.3
3/4”x2”
192
13.15
Gray cast iron
29454555
4545
162
29454555
B
115
-
55
16
4.3
3/4”x2”
192
13.15
Gray cast iron
29454560
4545
162
29454560
B
115
-
60
18
4.4
3/4”x2”
192
12.76
Gray cast iron
29454565
4545
162
29454565
B
115
-
65
18
4.4
3/4”x2”
192
12.38
Gray cast iron
29454570
4545
162
29454570
B
115
-
70
20
4.9
3/4”x2”
192
12.02
Gray cast iron
29454575
4545
162
29454575
B
115
-
75
20
4.9
3/4”x2”
192
11.57
Gray cast iron
29454580
4545
162
29454580
B
115
-
80
22
5.4
3/4”x2”
192
11.05
Gray cast iron
29454585
4545
162
29454585
B
115
-
85
22
5.4
3/4”x2”
192
10.46
Gray cast iron
29454590
4545
162
29454590
B
115
-
90
25
5.4
3/4”x2”
192
9.99
Gray cast iron
29454595
4545
162
29454595
B
115
-
95
25
5.4
3/4”x2”
192
9.42
Gray cast iron
29454599
4545
162
29454599
B
115
-
100
28
6.4
3/4”x2”
192
8.63
Gray cast iron
29454610
4545
162
29454610
B
115
-
110
28
6.4
3/4”x2”
192
7.37
Gray cast iron
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表