44067
Molex
PCB Headers
3.00mm
Micro-Fit 3.0
Powered by
CAD모델 선택
{molex/pcb_headers/3_00mm/micro_fit_3_0/44067.prj},{NB=440671203},{SHA256=ZkmmBnR8qg1yUIyKVE7h+u/MUqEjeWAkfZ7+VgdcEfQ=},{INAME=01809__440671203},{PN=440671203},{DESC=Micro-Fit 3.0 Wire-to-Board Header, Dual Row, Vertical for up to 3.56mm Thick PCB, 12 Circuits, 0.76µm Gold (Au) Selective Plating},{CIRCUITS=12},{CURRENT=8.5},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole - Kinked Pin}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
440670201
440670201
Micro-Fit 3.0 Wire-to-Boa...
2
8.5
Tin
2
Vertical
Through Hole - Kinked Pin
440670401
440670401
Micro-Fit 3.0 Wire-to-Boa...
4
8.5
Tin
2
Vertical
Through Hole - Kinked Pin
440670402
440670402
Micro-Fit 3.0 Wire-to-Boa...
4
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440670403
440670403
Micro-Fit 3.0 Wire-to-Boa...
4
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440670601
440670601
Micro-Fit 3.0 Wire-to-Boa...
6
8.5
Tin
2
Vertical
Through Hole - Kinked Pin
440670602
440670602
Micro-Fit 3.0 Wire-to-Boa...
6
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440670603
440670603
Micro-Fit 3.0 Wire-to-Boa...
6
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440670801
440670801
Micro-Fit 3.0 Wire-to-Boa...
8
8.5
Tin
2
Vertical
Through Hole - Kinked Pin
440670802
440670802
Micro-Fit 3.0 Wire-to-Boa...
8
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440671001
440671001
Micro-Fit 3.0 Wire-to-Boa...
10
8.5
Tin
2
Vertical
Through Hole - Kinked Pin
440671002
440671002
Micro-Fit 3.0 Wire-to-Boa...
10
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440671003
440671003
Micro-Fit 3.0 Wire-to-Boa...
10
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440671201
440671201
Micro-Fit 3.0 Wire-to-Boa...
12
8.5
Tin
2
Vertical
Through Hole - Kinked Pin
440671202
440671202
Micro-Fit 3.0 Wire-to-Boa...
12
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440671203
440671203
Micro-Fit 3.0 Wire-to-Boa...
12
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440671401
440671401
Micro-Fit 3.0 Wire-to-Boa...
14
8.5
Tin
2
Vertical
Through Hole - Kinked Pin
440671402
440671402
Micro-Fit 3.0 Wire-to-Boa...
14
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440671403
440671403
Micro-Fit 3.0 Wire-to-Boa...
14
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440671601
440671601
Micro-Fit 3.0 Wire-to-Boa...
16
8.5
Tin
2
Vertical
Through Hole - Kinked Pin
440671602
440671602
Micro-Fit 3.0 Wire-to-Boa...
16
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440671603
440671603
Micro-Fit 3.0 Wire-to-Boa...
16
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440671801
440671801
Micro-Fit 3.0 Wire-to-Boa...
18
8.5
Tin
2
Vertical
Through Hole - Kinked Pin
440671802
440671802
Micro-Fit 3.0 Wire-to-Boa...
18
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440671803
440671803
Micro-Fit 3.0 Wire-to-Boa...
18
8.5
Gold
2
Vertical
Through Hole - Kinked Pin
440672001
440672001
Micro-Fit 3.0 Wire-to-Boa...
20
8.5
Tin
2
Vertical
Through Hole - Kinked Pin
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성