42172
Molex
Crimp Terminals
Female
Panel Grounding Clip
Powered by
CAD模型選擇
{molex/crimp_terminals/female/panel_grounding_clip/42172.prj},{NB=40062005},{SHA256=K/E+7IolqS8gbtrqlAw3PO3NKXtJaE7lmiSbelfdUqs=},{INAME=00015__040062005},{PN=40062005},{DESC=Panel Grounding Clip Crimp Terminal 42172, 16-18 AWG, 301 Stainless Steel, 1.27mm Panel Thickness},{CURRENT=N/A},{MATERIAL=Unplated},{PMM=N/A},{WS=16, 18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
PMM
Plating min - Mating
[µm]
WS
Wire Size
[AWG]
40062003
40062003
Panel Grounding Clip Crim...
N/A
Unplated
N/A
16, 18
40062005
40062005
Panel Grounding Clip Crim...
N/A
Unplated
N/A
16, 18
40062013
40062013
Panel Grounding Clip Crim...
N/A
Unplated
N/A
16, 18
40062014
40062014
Panel Grounding Clip Crim...
N/A
Unplated
N/A
14
40062024
40062024
Panel Grounding Clip Crim...
N/A
Unplated
N/A
16, 18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表