42021
Molex
Crimp Housings
6.35mm
MLX
Powered by
CAD模型選擇
{molex/crimp_housings/6_35mm/mlx/42021.prj},{NB=50841060},{SHA256=xcfeAnljb7sBsvD0STPHUM++OVz2GOlrr7zDKUaFFa0=},{INAME=00010__050841060},{PN=50841060},{DESC=2.13mm Diameter MLX Power Crimp Housing Plug, 6 Circuits, Natural},{CIRCUITS=6},{CURRENT=11.0, 20.0},{GENDER=Plug},{ROWS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
50841020
50841020
2.13mm Diameter MLX Power...
2
13.5, 20.0
Plug
1
50841025
50841025
2.13mm Diameter MLX Power...
2
13.5, 20.0
Plug
1
50841030
50841030
2.13mm Diameter MLX Power...
3
13.5, 20.0
Plug
1
50841035
50841035
2.13mm Diameter MLX Power...
3
13.5, 20.0
Plug
1
50841040
50841040
2.13mm Diameter MLX Power...
4
13.5, 20.0
Plug
1
50841045
50841045
2.13mm Diameter MLX Power...
4
13.5, 20.0
Plug
1
50841060
50841060
2.13mm Diameter MLX Power...
6
11.0, 20.0
Plug
2
50841065
50841065
2.13mm Diameter MLX Power...
6
11.0, 20.0
Plug
2
50841090
50841090
2.13mm Diameter MLX Power...
9
11.0, 20.0
Plug
3
50841095
50841095
2.13mm Diameter MLX Power...
9
11.0, 20.0
Plug
3
50841120
50841120
2.13mm Diameter MLX Power...
12
11.0, 20.0
Plug
4
50841125
50841125
2.13mm Diameter MLX Power...
12
11.0, 20.0
Plug
4
50841150
50841150
2.13mm Diameter MLX Power...
15
11.0, 20.0
Plug
5
50841155
50841155
2.13mm Diameter MLX Power...
15
11.0, 20.0
Plug
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表