407716 - 90° (ADJ) MALE ORFS - SAE 6000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407716.prj},{NB=A407716-3232},{CODE=A407716-3232},{FILENAME=A407716-3232_02},{F=1\"11/16-12 UN-2A},{A=66,68},{B=31,75},{I=70},{I1=72},{CH1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
CH1
Hexagonal key
[mm]
A407716-1216
A407716-1216
1"-14 UNS-2A
40,49
18,24
43
51
A407716-1916
A407716-1916
1"-14 UNS-2A
50,8
23,8
54
57
A407716-1920
A407716-1920
1"3/16-12 UN-2A
50,8
23,8
54
59
A407716-2520
A407716-2520
1"3/16-12 UN-2A
57,15
27,76
65
65
A407716-2525-V
A407716-2525-V
1"7/16-12 UN-2A
57,15
27,76
72
70
A407716-2525
A407716-2525
1"7/16-12 UN-2A
57,15
27,76
72
70
A407716-3225
A407716-3225
1"7/16-12 UN-2A
66,68
31,75
70
72
A407716-3232
A407716-3232
1"11/16-12 UN-2A
66,68
31,75
70
72
A407716-3832
A407716-3832
1"11/16-12 UN-2A
79,38
36,5
80
82
A407716-3838
A407716-3838
2"-12 UN-2A
79,38
36,5
80
84
SA407716-1220
SA407716-1220
1"3/16-12 UN-2A
59
52
SA407716-1912
SA407716-1912
13/16-16 UN-2A
53
54
SA407716-1925
SA407716-1925
1"7/16-12 UN-2A
62
53
SA407716-2532
SA407716-2532
1"11/16-12 UN-2A
72
70
SA407716-3238
SA407716-3238
2"-12 UN-2A
84
80
A407716-2520-V
A407716-2520-V
1"3/16-12 UN-2A
57,15
27,76
65
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
402064 - STRAIGHT (ADJ) MALE BSPP - SAE 3000 PSI FLANGE
FOR Fittings
06.06.2024
407750 - 90° (ADJ) MALE DIN S SERIES - SAE 6000 PSI FLANGE
FOR Fittings
06.06.2024
407157 - 90° BRAZE OR WELD-ON 3 BOLTS METRIC FLANGE HEAVY SCREW
FOR Fittings
06.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表