407211 - 90° (ADJ) MALE ORFS - SAE 3000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/407211.prj},{NB=A407211-2520},{CODE=A407211-2520},{FILENAME=A407211-2520_01},{F=1\"3/16-12 UN-2A},{A=52,37},{B=26,19},{I=54},{I1=61}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
A407211-1210
A407211-1210
11/16-16 UN-2A
38,1
17,48
42
46
A407211-1212
A407211-1212
13/16-16 UN-2A
38,1
17,48
42
48
A407211-1216
A407211-1216
1"-14 UNS-2A
38,1
17,48
42
50
A407211-1916
A407211-1916
1"-14 UNS-2A
47,63
22,23
52
57
A407211-1920
A407211-1920
1"3/16-12 UN-2A
47,63
22,23
52
59
A407211-2520
A407211-2520
1"3/16-12 UN-2A
52,37
26,19
54
61
A407211-2525
A407211-2525
1"7/16-12 UN-2A
52,37
26,19
54
61
A407211-3225
A407211-3225
1"7/16-12 UN-2A
58,72
30,18
56
65
A407211-3232
A407211-3232
1"11/16-12 UN-2A
58,72
30,18
56
65
A407211-3832
A407211-3832
1"11/16-12 UN-2A
69,85
35,71
61
72
A407211-3838
A407211-3838
2"-12 UN-2A
69,85
35,71
61
75
SA407211-2512
SA407211-2512
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表