405056 - 45° (ADJ) MALEDIN S SERIES - SAE 3000PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/405056.prj},{NB=A405056-2525},{CODE=A405056-2525},{FILENAME=A405056-2525_00},{F=M36x2-6g},{A=52,37},{B=26,19},{I=42},{I1=37},{L=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
L
[mm]
A405056-1920
A405056-1920
M30x2-6g
47,63
22,23
42
34
23,5
A405056-1925
A405056-1925
M36x2-6g
47,63
22,23
42
34
22
A405056-2525
A405056-2525
M36x2-6g
52,37
26,19
42
37
25
A405056-2530
A405056-2530
M42x2-6g
52,37
26,19
42
38
24,5
A405056-3230
A405056-3230
M42x2-6g
58,72
30,18
42
39
25,5
A405056-3238
A405056-3238
A405056-3838
A405056-3838
M52x2-6g
69,85
35,71
50
45
29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表