405001 - 45° (ADJ) MALE JIC - SAE 3000 PSI FLANGE
FOR Fittings
Flanges
Powered by
CAD模型選擇
{for_fittings/4_flanges/405001.prj},{NB=A405001-2532},{CODE=A405001-2532},{FILENAME=A405001-2532_01},{J=1\"5/8-12 UN-2A},{A=52,37},{B=26,19},{I=42},{I1=39}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
I
[mm]
I1
[mm]
A405001-1916
A405001-1916
7/8-14 UNF-2A
47,63
22,23
42
33
A405001-1920
A405001-1920
1"1/16-12 UN-2A
47,63
22,23
42
34
A405001-1925
A405001-1925
1"5/16-12 UN-2A
47,63
22,23
42
35
A405001-2525
A405001-2525
1"5/16-12 UN-2A
52,37
26,19
42
37
A405001-2532
A405001-2532
1"5/8-12 UN-2A
52,37
26,19
42
39
A405001-3225
A405001-3225
1"5/16-12 UN-2A
58,72
30,18
42
37
A405001-3232
A405001-3232
1"5/8-12 UN-2A
58,72
30,18
42
39
A405001-3832
A405001-3832
1"5/8-12 UN-2A
69,85
35,71
50
43
A405001-3838
A405001-3838
1"7/8-12 UN-2A
69,85
35,71
50
45
SA405001-1912
SA405001-1912
SA405001-3825
SA405001-3825
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表