3SU11501HB201PA0 - Push-button actuator, complete unit
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Push-button actuator, complete unit
Powered by
CAD模型選擇
{siemens_industry/27/37/12/28/3su11501hb201pa0.prj},{NB=3SU11501HB201PA0},{MANUID=3SU11501HB201PA0},{AAP377=0},{AAP406=1},{AAP365=2},{AAP546=0},{AAB719=46.400},{BAA561=22.300},{AAB508=40},{AAO663=4047621075952},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85365080},{PREVIEW=../../../_pool_/ff/73/product_picture_jpg_G_IC03_XX_29990J.png},{DESCSHORT=Emergency stop mushroom pushbutton, 22 mm, round, metal, high gloss, red, 1 NC, 1 NC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAD492
Can be illuminated
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAP406
Number of control centers
ⁿ/ₐ
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAB719
Height of the opening
[mm]
AAC043
front ring present
ⁿ/ₐ
BAA561
Hole, diameter
[mm]
AAB508
Width of the opening
[mm]
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3SU11501HB201PA0
Emergency stop mushroom p...
EMERGENCY STOP mushroom p...
4047621075952
3SU1150-1HB20-1PA0
3SU11501HB201PA0
Siemens AG
EMERG. STOP mushroom push...
No
0
1
2
0
46.400
No
22.300
40
SIRIUS ACT
SIRIUS ACT
EMERGENCY STOP mushroom p...
4047621075952
1
1
1
1
85365080
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表