您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3RV10111DA15 - Motor protection circuit-breaker
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Motor protection circuit-breaker
Powered by
CAD模型選擇
{siemens_industry/27/37/04/01/3rv10111da15.prj},{NB=3RV10111DA15},{MANUID=3RV10111DA15},{AAC828=2.200},{AAF727=690},{AAF728=690},{AAB542=3.200},{AAN383=100000},{AAB455=0.600},{AAB485=3.200},{AAS575=2.400},{AAP352=1},{AAT080=3},{AAP351=1},{AAB456=1.100},{AAS574=3.200},{AAO663=4011209381803},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85362010},{PREVIEW=../../../_pool_/40/74/product_picture_jpg_G_IC03_XX_05366J.png},{DESCSHORT=Circuit breaker S00, motor protection, Class 10, A-release 2.2-3.2 A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAD376
Integrated auxiliary switch present
ⁿ/ₐ
BAD379
Integrated undervoltage tripper present
ⁿ/ₐ
AAC828
Lowest value of setting range for overload tripper
[A]
AAF727
max. rated operating voltage
[V]
AAF728
min. rated operating voltage
[V]
BAC027
Manner of using
ⁿ/ₐ
AAB542
Greatest value of overload release adjustment range
[A]
BAC378
Connection type
ⁿ/ₐ
AAB711
Device type
ⁿ/ₐ
AAN383
rated service short-circuit breaking capacity Ics at 400 V, 50 Hz
[A]
AAC074
Sensitive to phase failure
ⁿ/ₐ
AAB455
Rated operating power with AC-3, 230 V
[kW]
AAB485
Rated permanent current Iu
[A]
AAB439
Release system
ⁿ/ₐ
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
AAB456
Rated operating power with AC-3, 400 V
[kW]
BAG975
Protection type IP
ⁿ/ₐ
AAS574
Rated current [In] for the power loss specification
[A]
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3RV10111DA15
Circuit breaker S00, moto...
Circuit breaker size S00 ...
040892554342
3RV1011-1DA15
3RV10111DA15
Siemens AG
CIRCUIT-BREAKER, SIZE S00...
Yes
No
2.200
690
690
Rocker button
3.200
Screw connection
Built-in unit fixed insta...
100000
Yes
0.600
3.200
magnetic
2.400
1
3
1
1.100
IP20
3.200
SIRIUS
SIRIUS
Circuit breaker size S00 ...
4011209381803
1
1
1
1
85362010
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表