3RH22621AP00 - Contactor relay
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Contactor (LV)
Contactor relay
Powered by
CAD模型選擇
{siemens_industry/27/37/10/01/3rh22621ap00.prj},{NB=3RH22621AP00},{MANUID=3RH22621AP00},{AAP351=2},{AAP352=6},{AAN381=0.006},{AAB483=3},{AAO663=4011209847743},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{PREVIEW=../../../_pool_/2d/21/product_picture_jpg_G_NSA0_XX_00908J.png},{DESCSHORT=Contactor relay, 6 NO+2 NC, 230 V AC, 50/60 Hz, S00, screw terminal}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAP351
Number of auxiliary contacts as opener
ⁿ/ₐ
AAP352
Number of auxiliary contacts as shutter
ⁿ/ₐ
AAN381
rated operational current Ie AC-14 / AC-15 at 230 V
[A]
AAB483
Rated operating current Ie, 400 V
[A]
BAC379
Connection type
ⁿ/ₐ
AAU732
Manufacturer product root
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
3RH22621AP00
Contactor relay, 6 NO+2 N...
contactor relay, 6 NO + 2...
662643909517
3RH2262-1AP00
3RH22621AP00
Siemens AG
CONT.RELAY,6NO+2NC,AC230V...
2
6
0.006
3
Screw connection
SIRIUS
SIRIUS
contactor relay, 6 NO + 2...
4011209847743
1
1
1
1
85364900
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表