3MTB - 3-D Pulleys - Idler Style - 4 mm (Nominal) Circular Pitch for 4, 6 and 8(mm) Shafts - Aluminum Pulley/Teflon Bushings
WMBerg
METRIC
Chain and Belt Drives
Min-E-Pitch®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/min_e_pitch_drive_systems/a33m.prj},{NB=3MTB183A-38},{PN=3MTB183A-38},{DES=MIN-E-PITCH 3-D POSITIVE DRIVE},{CN=Master Inch/Metric Catalog},{CP=MA41},{MAT=Aluminum Pulley, Teflon Bushings},{P=4.0},{N=38},{PD=48.20},{OD=49.78},{A=6.02},{B=12},{C=1.2},{F=4.8},{OL=11},{SH=6},{B1=12.0000},{F1=4.8000},{H=16.0000},{L=11.0000},{L1=3.1000},{PSTOL=0.0100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
A
Bore
[mm]
B
Diameter
[mm]
C
Dimension C
[mm]
F
Face Width
[mm]
OL
Overall Length
[mm]
SH
Shaft Size
[mm]
3MTB163A-25
3MTB163A-25
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
25
31.71
33.27
3.02
8
1.2
4.8
11
4
3MTB163A-26
3MTB163A-26
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
26
32.98
34.54
3.02
8
1.2
4.8
11
4
3MTB163A-28
3MTB163A-28
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
28
35.51
37.08
3.02
8
1.2
4.8
11
4
3MTB163A-30
3MTB163A-30
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
30
38.05
39.62
3.02
8
1.2
4.8
11
4
3MTB163A-32
3MTB163A-32
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
32
40.59
40.64
3.02
8
1.2
4.8
11
4
3MTB163A-34
3MTB163A-34
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
34
43.13
44.70
3.02
8
1.2
4.8
11
4
3MTB163A-35
3MTB163A-35
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
35
44.39
45.95
3.02
8
1.2
4.8
11
4
3MTB163A-36
3MTB163A-36
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
36
45.66
47.22
3.02
8
1.2
4.8
11
4
3MTB163A-38
3MTB163A-38
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
38
48.20
49.78
3.02
8
1.2
4.8
11
4
3MTB163A-40
3MTB163A-40
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
40
50.74
52.30
3.02
8
1.2
4.8
11
4
3MTB163A-44
3MTB163A-44
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
44
55.81
57.38
3.02
8
1.2
4.8
11
4
3MTB163A-45
3MTB163A-45
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
45
57.08
58.65
3.02
8
1.2
4.8
11
4
3MTB163A-50
3MTB163A-50
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
50
63.42
64.97
3.02
8
1.2
4.8
11
4
3MTB163A-55
3MTB163A-55
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
55
69.76
71.12
3.02
8
1.2
4.8
11
4
3MTB163A-60
3MTB163A-60
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
60
76.10
77.67
3.02
8
1.2
4.8
11
4
3MTB163A-65
3MTB163A-65
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
65
82.45
84.02
3.02
8
1.2
4.8
11
4
3MTB163A-70
3MTB163A-70
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
70
88.79
90.37
3.02
8
1.2
4.8
11
4
3MTB163A-75
3MTB163A-75
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
75
95.13
96.70
3.02
8
1.2
4.8
11
4
3MTB163A-80
3MTB163A-80
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
80
101.47
103.05
3.02
8
1.2
4.8
11
4
3MTB183A-25
3MTB183A-25
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
25
31.71
33.27
6.02
12
1.2
4.8
11
6
3MTB183A-26
3MTB183A-26
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
26
32.98
34.54
6.02
12
1.2
4.8
11
6
3MTB183A-28
3MTB183A-28
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
28
35.51
37.08
6.02
12
1.2
4.8
11
6
3MTB183A-30
3MTB183A-30
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
30
38.05
39.62
6.02
12
1.2
4.8
11
6
3MTB183A-32
3MTB183A-32
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
32
40.59
40.64
6.02
12
1.2
4.8
11
6
3MTB183A-34
3MTB183A-34
MIN-E-PITCH 3-D POSITIVE ...
Master Inch/Metric Catalo...
Aluminum Pulley, Teflon B...
4.0
34
43.13
44.70
6.02
12
1.2
4.8
11
6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表