您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
35318
Molex
PCB Headers
4.20mm
Mini-Fit
Powered by
CAD模型選擇
{molex/pcb_headers/4_20mm/mini_fit/35318.prj},{NB=353181220},{SHA256=4wuRTtC0eB06xZ4cTWMyJOMrfoDWfZWlSMLxJ8LxEpI=},{INAME=02892__353181220},{PN=353181220},{DESC=4.20mm Pitch Mini-Fit Header, Dual Row, Right-Angle, 12 Circuits, PA Polyamide (Nylon) 6/6 94V-2, White},{CIRCUITS=12},{CURRENT=13.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Through Hole},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
353180420
353180420
4.20mm Pitch Mini-Fit Hea...
4
13.0
Tin
2
Right Angle
Through Hole
353180620
353180620
4.20mm Pitch Mini-Fit Hea...
6
13.0
Tin
2
Right Angle
Through Hole
353180820
353180820
4.20mm Pitch Mini-Fit Hea...
8
13.0
Tin
2
Right Angle
Through Hole
353181020
353181020
4.20mm Pitch Mini-Fit Hea...
10
13.0
Tin
2
Right Angle
Through Hole
353181220
353181220
4.20mm Pitch Mini-Fit Hea...
12
13.0
Tin
2
Right Angle
Through Hole
353181420
353181420
4.20mm Pitch Mini-Fit Hea...
14
13.0
Tin
2
Right Angle
Through Hole
353181620
353181620
4.20mm Pitch Mini-Fit Hea...
16
13.0
Tin
2
Right Angle
Through Hole
353181820
353181820
4.20mm Pitch Mini-Fit Hea...
18
13.0
Tin
2
Right Angle
Through Hole
353182020
353182020
4.20mm Pitch Mini-Fit Hea...
20
13.0
Tin
2
Right Angle
Through Hole
353182410
353182410
4.20mm Pitch Mini-Fit Hea...
24
13.0
Tin
2
Right Angle
Through Hole
353182420
353182420
4.20mm Pitch Mini-Fit Hea...
24
13.0
Tin
2
Right Angle
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表