slovenčina
English
330Z-EL - Swivel Castor
Rollenbau
Institutional Castors
Series 330Z up to max. 110 kg
Series 330Z EL
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_330z/330z_el/330z_el_asmtab.prj},{NB=330 Z18 102 ELK},{ORDERNO=330 Z18 102 ELK},{WDAB=100x32},{LC=90},{H=132},{Z=18x62},{QB=M8 auf 19},{SR=92.0},{WB=Ball bearing},{VER=1},{VERPRA=1},{WHEEL=102 ELK 8},{VERS=1},{PPATH=parts/330z_el_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
Z
tap
[mm]
QB
cross hole
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
330 Z18 102 ELK
330 Z18 102 ELK
100x32
90
132
18x62
M8 auf 19
92.0
Ball bearing
330 Z18 127 ELK
330 Z18 127 ELK
125x32
100
158
18x62
M8 auf 19
102.5
Ball bearing
330 Z18 150 ELK
330 Z18 150 ELK
150x32
110
187
18x62
M8 auf 19
120.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表