3241061 - WP-G BRASS IP65 M20
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, pipe, hose laying (electric installation)
Cable protection hose (electric installation)
Threaded joint for protective metallic hose (electric)
Powered by
CAD模型選擇
{phoenix_contact/27/43/03/10/3241061.prj},{NB=3241061},{MANUID=3241061},{BAB146=33},{BAA997=10},{AAH506=-40},{AAH505=125},{AAG683=15.500},{BAB707=33},{AAM505=21},{AAI658=17},{AAH311=1},{AAO663=4046356712118},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=74122000},{AAO676=3241061},{DESCSHORT=Screw connection},{DESCLONG=Screw connection, material: Nickel-plated brass, degree of protection: IP65, color: silver, inner diameter: 16 mm},{MANUTYPEDESC=WP-G BRASS IP65 M20},{PREVIEW=../../../_pool_/2f/a6/90832_2000_int_04.png},{INTNO=4046356712118},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=7},{BAB888=Threaded joint},{BAF785=nickel-plated},{BAC461=brass nickel-plated},{BAF786=nickel-plated}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
BAB146
overall length
[mm]
BAA997
Thread length
[mm]
AAH506
min. operating temperature range
[°C]
AAH505
max. operating temperature range
[°C]
BAF786
Type of surface
ⁿ/ₐ
BAH383
Type of design
ⁿ/ₐ
AAA052
thread form type
ⁿ/ₐ
AAL873
grounding connection present
ⁿ/ₐ
AAG683
nominal diameter
[mm]
BAB707
overall height
[mm]
BAG978
design
ⁿ/ₐ
AAM300
approved in combination with protective conduit CSA
ⁿ/ₐ
AAM302
approved in combination with protective conduit FI
ⁿ/ₐ
BAD022
Connector type
ⁿ/ₐ
AAM304
approved in combination with protective conduit UL
ⁿ/ₐ
AAM301
approved in combination with protective conduit DIN EN 61386-23-compliant
ⁿ/ₐ
AAM505
largest outer diameter of the hose
[mm]
AAI658
smallest inner diameter of the hose
[mm]
AAL443
revolving thread present
ⁿ/ₐ
AAL492
one-piece present
ⁿ/ₐ
AAK168
thread connection size
ⁿ/ₐ
AAH311
number of inlets
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3241061
3241061
Screw connection
Screw connection, materia...
WP-G BRASS IP65 M20
4046356712118
Phoenix Contact GmbH & Co...
7
Threaded joint
nickel-plated
brass nickel-plated
33
10
-40
125
nickel-plated
round
metric
No
15.500
33
Outer thread
No
No
thread
No
No
21
17
No
No
M20
1
4046356712118
Screw connection
Cable gland made from bra...
WP-G BRASS IP65 M20
4063151
1
1
10
10
74122000
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表