305127 - 45° (ADJ ) ELBOW HOSE BARB - METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/305127.prj},{NB=A305127-2533},{CODE=A305127-2533},{FILENAME=A305127-2533_00},{CH=41},{B=37},{F=M33x2-6g},{C=47}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
C
[mm]
A305127-2533
A305127-2533
41
37
M33x2-6g
47
A305127-3848
A305127-3848
55
45
M48x2-6g
49
A305127-1018
A305127-1018
24
25
M18x1,5-6g
34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VNZ metal IP68 - Fitting
PMA
28.11.2023
305040 - 45° (ADJ) ELBOW HOSE BARB - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
185143** - Vertical bends without wheel
NC Componenti
07.03.2024
EMK4 Adapter - Union elbow
Parker
31.05.2022
307019 - 90° ELBOW NPTF FEMALE - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
EDKR-90° - Tapered nipples, 90° elbow, for fittings with 60° taper
EXMAR
02.06.2021
307185 - 90° ELBOW BSPP FEMALE PORTS
FOR Fittings
06.05.2024
RT30 - Hose, Connector
C Matic
11.03.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表