305039 - 45° (ADJ) ELBOW HOSE BARB - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/305039.prj},{NB=A305039-2027},{CODE=A305039-2027},{FILENAME=A305039-2027_00},{CH=32},{B=32,5},{F=1\"1/16-12 UN-2A},{C=44}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
C
[mm]
A305039-2027
A305039-2027
32
32,5
1"1/16-12 UN-2A
44
A305039-2527
A305039-2527
32
32,5
1"1/16-12 UN-2A
44
A305039-3833
A305039-3833
38
40,5
1"5/16-12 UN-2A
47,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
305105 - 45° (ADJ ) ELBOW HOSE BARB - METRIC WITH O.R. AND RETAINING RING I...
FOR Fittings
07.05.2024
302103 - CONNECTOR BARB HOSE - MALE BSPP WITH O.R. AND RETAINING RING ISO 1...
FOR Fittings
07.05.2024
307042 - 90° (ADJ) ELBOW HOSE BARB - MALE SAE UNF-UN WITH O.R. ISO 11926 PO...
FOR Fittings
07.05.2024
APC23004, APC23006 - Elbow - Hose Barb
CPC – Colder Products
22.11.2021
Model 5273 - Loose nut hose tail with collar - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
APC23004, APC23006 - Elbow - Hose Barb
Promatec
03.02.2023
305040 - 45° (ADJ) ELBOW HOSE BARB - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
07.05.2024
KQ2H (Inch) - Male Connector (Sealant)
SMC Corporation
25.03.2024
E EO - Tube/hose insert
Parker
31.05.2022
MFL6 45 (SAE J 518 / ISO 12151-3 (ISO 6162-2)) - 6000 PSI for Hoses: DIN 20...
VOSS
13.03.2024
Typ 1.2-742 - 24°-conical nipple with O-ring and union nut - Type DKOS
Springmann
02.08.2013
D204A - Stem barb elbow
Norgren
25.04.2024
PCFF-G EO - SAE Straight 4 bolt flange with BSPP thread
Parker
31.05.2022
305127 - 45° (ADJ ) ELBOW HOSE BARB - METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表