302169 - CONNECTOR FEMALE NPTF SAE 476 - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
FOR Fittings
Push-on hose adjustable connectors and plugs
Powered by
CAD模型選擇
{for_fittings/3_varie/302169.prj},{NB=A302169-1417},{CODE=A302169-1417},{FILENAME=A302169-1417_00},{A=31},{CH=22},{B=10},{F=9/16-18 UNF-2A},{F1=3/8-18 NPTF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A302169-1113
A302169-1113
29
19
9
7/16-20 UNF-2A
1/4-18 NPTF
A302169-1413
A302169-1413
30
19
10
9/16-18 UNF-2A
1/4-18 NPTF
A302169-1417
A302169-1417
31
22
10
9/16-18 UNF-2A
3/8-18 NPTF
A302169-1921
A302169-1921
38
30
11
3/4-16 UNF-2A
1/2-14 NPTF
A302169-2726
A302169-2726
44
35
15
1"1/16-12 UN-2A
3/4-14 NPTF
A302169-3026
A302169-3026
43
35
15
1"3/16-12 UN-2A
3/4-14 NPTF
A302169-3333
A302169-3333
48
41
15
1"5/16-12 UN-2A
1"-11 1/2 NPTF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
302411 - CONNECTOR FEMALE BSPP - MALE BSPP BONDED ISO 1179 PORTS
FOR Fittings
07.05.2024
301120 - EXTENDED STRAIGHT ADAPTER BSP PORT - BSP 60° CONE FOR BONDED SEAL
FOR Fittings
06.05.2024
302334 - BSP ADAPTER MALEWITH ELASTOMER SEAL ISO 1179 PORTS - FEMALE BSPP
FOR Fittings
07.05.2024
302082 - CONNECTOR FEMALE SAE UNF-UN - MALE SAE UNF-UN WITH O.R. ISO 11926 ...
FOR Fittings
07.05.2024
302488 - CONNECTOR MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS - MALE BSPP...
FOR Fittings
07.05.2024
302390 - CONNECTOR FEMALE SAE UNF-UN - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
G87MLO O-Lok - Pressure gauge fitting
Parker
31.05.2022
I.RFM_G - ISO Threaded unions and accessories Stainless steel 316L FEMALE /...
FG INOX
16.02.2017
107204 - 90° ELBOW SWIVEL FEMALE JIC - SWIVEL FEMALE JIC
FOR Fittings
06.05.2024
Adjustable elbow coupling with sealing cone EW fitted - Single parts, seali...
VOSS
11.04.2023
Straight male stud couplings L-series, ISO 11926-2/3 - Thread: UN/UNF (ISO ...
VOSS
11.04.2023
Fittings Mod. X6510
Camozzi
16.05.2024
302170 - UNION MALE GAS TAPER ISO 7-1 ISO PORTS
FOR Fittings
07.05.2024
702423 - MANOMETER CONNECTOR FEMALE BSPP - MALE DIN L
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表