3-1719434-2
TE Connectivity
Connectors
Automotive Connectors Car Truck Bus & Off Road_new
Automotive, Truck, Bus, & Off-Road Housings
CIRCULAR DIN HOUSINGS
Powered by
CAD模型選擇
{teconnectivity/connectors/automotive_connectors_car_truck_bus_and_off_road_new/automotive_truck_bus_and_off_road_housings/circular_din_housings/3_1719434_2.prj},{NB=3-1719434-2},{PN=3-1719434-2},{NUMBEROFPOSITIONS=3},{BLANKCAVITYPOSITION=4},{OPERATINGVOLTAGEVDC=48},{CABLEEXITANGLE=180},{PACKAGINGQUANTITY=700},{SHA256=cl2IhOESTHNV95CBUvqlfcVO8eITyAPrsTAVg/y4p+c=},{INAME=32d17194342d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORSTYLE
Connector Style
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
HYBRIDCONNECTOR
Hybrid Connector
ⁿ/ₐ
PRIMARYLOCKINGFEATURE
Primary Locking Feature
ⁿ/ₐ
STRAINRELIEF
Strain Relief
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
BLANKCAVITYPOSITION
Blank Cavity Position
ⁿ/ₐ
NOMINALVOLTAGEARCHITECTUREV
Nominal Voltage Architecture
[V]
OPERATINGVOLTAGEVDC
Operating Voltage
[VDC]
COLOR
Color
ⁿ/ₐ
CABLEEXITANGLE
Cable Exit Angle
ⁿ/ₐ
BODYMATERIAL
Body Material
ⁿ/ₐ
MATINGPINDIAMETER
Mating Pin Diameter
ⁿ/ₐ
MOUNTINGFEATURE
Mounting Feature
ⁿ/ₐ
TERMINALPOSITIONASSURANCE
Terminal Position Assurance
ⁿ/ₐ
POLARIZED
Polarized
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
WIDTH
Width
ⁿ/ₐ
HEIGHT
Height
ⁿ/ₐ
LENGTH
Length
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
DEGREEOFPROTECTION
Degree of Protection
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
CONNECTORPOSITIONASSURANCECAPABLE
Connector Position Assurance Capable
ⁿ/ₐ
SERVICEABLE
Serviceable
ⁿ/ₐ
3-1719434-2
3-1719434-2
3-1719434-2
4 POS DIA 2.5 SOCKET CONN...
Housing for female termin...
Wire-to-Wire
Yes
No
On the Terminal
No
3
4
12, 24, 42, 48
48
Green
180
PBT GF
2.5 mm [ .098 in ]
Without
No
No
7 mm [ .276 in ]
31 mm [ 1.22 in ]
32.8 mm [ 1.291 in ]
32.8 mm [ 1.29 in ]
-40 - 120 C [ -40 - 248 F...
IP67, IP69K
UL 94-HB
Box & Carton
700
No
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表