2V-M - Belts - Standard 6.4 x 5.6 V-Belts
WMBerg
METRIC
Chain and Belt Drives
Pow-R-Vee®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/pow_r_vee_v_belt_drives/a102m.prj},{NB=2V-80-M},{PN=2V-80},{DES=POW-R-VEE SERIES FRICTION DR},{CN=Master Inch/Metric Catalog},{CP=MA127},{MAT=Polyurethane with Stainless Steel Cables},{L=762.0},{RP=9.5},{W=6.4000},{H=5.6000},{A1=2.8000},{A2=1.6000},{A3=6.4000},{P=9.5000},{R=0.8000},{PSTOL=0.0100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Length
[mm]
RP
Reference Pitch
[mm]
2V-16-M
2V-16
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
152.4
9.5
2V-18-M
2V-18
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
171.5
9.5
2V-20-M
2V-20
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
190.5
9.5
2V-22-M
2V-22
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
209.6
9.5
2V-24-M
2V-24
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
228.6
9.5
2V-26-M
2V-26
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
247.7
9.5
2V-28-M
2V-28
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
266.7
9.5
2V-30-M
2V-30
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
285.6
9.5
2V-32-M
2V-32
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
304.8
9.5
2V-34-M
2V-34
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
323.9
9.5
2V-36-M
2V-36
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
342.9
9.5
2V-38-M
2V-38
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
362.0
9.5
2V-40-M
2V-40
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
381.0
9.5
2V-42-M
2V-42
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
400.1
9.5
2V-44-M
2V-44
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
419.1
9.5
2V-46-M
2V-46
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
438.2
9.5
2V-48-M
2V-48
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
457.2
9.5
2V-50-M
2V-50
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
476.3
9.5
2V-52-M
2V-52
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
495.3
9.5
2V-54-M
2V-54
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
514.4
9.5
2V-56-M
2V-56
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
533.4
9.5
2V-58-M
2V-58
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
552.5
9.5
2V-60-M
2V-60
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
571.5
9.5
2V-62-M
2V-62
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
590.6
9.5
2V-64-M
2V-64
POW-R-VEE SERIES FRICTION...
Master Inch/Metric Catalo...
Polyurethane with Stainle...
609.6
9.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表