您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24750. - Star Grips, Thermoplast
Halder
Standard Parts
Operating Elements
EH 24750. Star Grips, Thermoplast
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2475/eh_2475.prj},{NB=EH 24750.0047 Sterngriff},{BESTNR=24750.0047},{BESTNRX=2475.047},{AUS=Orange},{D1=40},{D2=M6},{NDMD2=6.000},{KDMD2=4.917},{D3=16.5},{L1=22},{L2=9},{G=9.5},{D2X=6},{LR=5.0},{RG=12.5},{D4=35.5},{T=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
G
weight
[g]
EH 24750.0030 Star Grip
24750.0030
black
30
M4
14.0
19
7
5.3
EH 24750.0035 Star Grip
24750.0035
black
30
M5
14.0
19
7
5.7
EH 24750.0040 Star Grip
24750.0040
black
40
M5
16.5
22
9
8.2
EH 24750.0045 Star Grip
24750.0045
black
40
M6
16.5
22
9
9.5
EH 24750.0050 Star Grip
24750.0050
black
50
M6
22.0
26
10
16.0
EH 24750.0055 Star Grip
24750.0055
black
50
M8
22.0
26
10
18.7
EH 24750.0060 Star Grip
24750.0060
black
62
M8
22.0
35
13
18.7
EH 24750.0065 Star Grip
24750.0065
black
62
M10
22.0
35
13
39.1
EH 24750.0031 Star Grip
24750.0031
white
30
M4
14.0
19
7
5.3
EH 24750.0036 Star Grip
24750.0036
white
30
M5
14.0
19
7
5.7
EH 24750.0041 Star Grip
24750.0041
white
40
M5
16.5
22
9
8.2
EH 24750.0046 Star Grip
24750.0046
white
40
M6
16.5
22
9
9.5
EH 24750.0051 Star Grip
24750.0051
white
50
M6
22.0
26
10
16.0
EH 24750.0056 Star Grip
24750.0056
white
50
M8
22.0
26
10
18.7
EH 24750.0061 Star Grip
24750.0061
white
62
M8
22.0
35
13
18.7
EH 24750.0066 Star Grip
24750.0066
white
62
M10
22.0
35
13
39.1
EH 24750.0032 Star Grip
24750.0032
orange
30
M4
14.0
19
7
5.3
EH 24750.0037 Star Grip
24750.0037
orange
30
M5
14.0
19
7
5.7
EH 24750.0042 Star Grip
24750.0042
orange
40
M5
16.5
22
9
8.2
EH 24750.0047 Star Grip
24750.0047
orange
40
M6
16.5
22
9
9.5
EH 24750.0052 Star Grip
24750.0052
orange
50
M6
22.0
26
10
16.0
EH 24750.0057 Star Grip
24750.0057
orange
50
M8
22.0
26
10
18.7
EH 24750.0062 Star Grip
24750.0062
orange
62
M8
22.0
35
13
18.7
EH 24750.0067 Star Grip
24750.0067
orange
62
M10
22.0
35
13
39.1
EH 24750.0033 Star Grip
24750.0033
yellow
30
M4
14.0
19
7
5.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表