您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24490. - Tommy Screws with fixed pin DIN 6304 / with Thrust Pad DIN 6311, form F
Halder
Standard Parts
Operating Elements
EH 24490. Tommy Screws, DIN 6304 with fixed pin
with thrust pad, DIN 6311, form F
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2449/eh_2449_1/eh_2449_1.prj},{NB=EH 24490.0112 Knebelschraube},{BESTNR=24490.0112},{BESTNR1=2449.112},{AUS=mit Druckstueck DIN 6311, Form F},{D1=M12},{L1=70},{D2=20},{D3=10},{L2=18},{L3=100},{L4=50},{G=173},{D1A=12},{DK=9.853},{Z1=10.0},{Z2=4.5},{D4=8.0},{D5=7.2},{R=6},{DD1=25},{DD4=18},{H1=13},{H2=6.0},{L5=4.5},{F=0.75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L1
[mm]
D2
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
G
weight
[g]
EH 24490.0106 Tommy Screw
24490.0106
with thrust pad, DIN 6311...
M6
40
12
5
10
50
30
24
EH 24490.0107 Tommy Screw
24490.0107
with thrust pad, DIN 6311...
M6
50
12
5
10
50
40
28
EH 24490.0108 Tommy Screw
24490.0108
with thrust pad, DIN 6311...
M8
50
14
6
12
60
35
49
EH 24490.0109 Tommy Screw
24490.0109
with thrust pad, DIN 6311...
M8
60
14
6
12
60
45
54
EH 24490.0110 Tommy Screw
24490.0110
with thrust pad, DIN 6311...
M10
60
18
8
14
80
40
97
EH 24490.0111 Tommy Screw
24490.0111
with thrust pad, DIN 6311...
M10
70
18
8
14
80
50
102
EH 24490.0112 Tommy Screw
24490.0112
with thrust pad, DIN 6311...
M12
70
20
10
18
100
50
173
EH 24490.0113 Tommy Screw
24490.0113
with thrust pad, DIN 6311...
M12
80
20
10
18
100
60
178
EH 24490.0116 Tommy Screw
24490.0116
with thrust pad, DIN 6311...
M16
75
24
12
20
120
55
317
EH 24490.0117 Tommy Screw
24490.0117
with thrust pad, DIN 6311...
M16
90
24
12
20
120
70
342
EH 24490.0118 Tommy Screw
24490.0118
with thrust pad, DIN 6311...
M16
110
24
12
20
120
90
367
EH 24490.0120 Tommy Screw
24490.0120
with thrust pad, DIN 6311...
M20
75
30
16
28
140
55
573
EH 24490.0121 Tommy Screw
24490.0121
with thrust pad, DIN 6311...
M20
90
30
16
28
140
70
603
EH 24490.0122 Tommy Screw
24490.0122
with thrust pad, DIN 6311...
M20
110
30
16
28
140
90
643
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表