23 3/4 x 29 1/2 - D-M-E Standard A-Series Mold Bases 23 3/4 x 29 1/2
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
A SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/a/2429a_mold_bases_assmtab.prj},{NB=2429A-27-57 (4 1/229 1/2_5/32_1/2_0_0_1_1)},{A0=2.875},{B0=5.875},{D=3.990},{H0=18.375},{B1=29.500},{B2=14.750},{B3=13.125},{B4=1.813},{B5=12.938},{B6=1.625},{B7=10.625},{B8=14.125},{B9=0.625},{B10=29.500},{B11=14.750},{B12=2.250},{B13=10.625},{B14=13.875},{B15=14.000},{B16=23.750},{B17=11.875},{B18=0.625},{B19=20.000},{B20=9.938},{B21=10.000},{B22=1.875},{B23=19.875},{B24=8.875},{B25=7.750},{B26=0.625},{B27=1.063},{B28=MIN},{B29=3.688},{B30=4.688},{L1=23.750},{L2=11.875},{L3=10.250},{L4=8.875},{L5=7.750},{L6=1.625},{L7=10.844},{H11=1.375},{H2=2.375},{H3=1.375},{H4=1.125},{H5=0.625},{H6=0.813},{H7=0.531},{C=4 1/2},{E=29 1/2},{O=5/32},{R=1/2},{S=2 9/16},{GE=0},{BT=0},{RPP=1},{LPV=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Height of A Plate
[Inch]
B
Height of B Plate
[Inch]
D
Diameter of Locating Ring
[Inch]
T
Thickness of Top Clamping Plate
[Inch]
2429A-13-13 (329 1/2_5/32...
2429A-13-13
1 3/8
1 3/8
3.990
1 3/8
2429A-13-17 (329 1/2_5/32...
2429A-13-17
1 3/8
1 7/8
3.990
1 3/8
2429A-13-23 (3 1/229 1/2_...
2429A-13-23
1 3/8
2 3/8
3.990
1 3/8
2429A-13-27 (3 1/229 1/2_...
2429A-13-27
1 3/8
2 7/8
3.990
1 3/8
2429A-13-33 (429 1/2_5/32...
2429A-13-33
1 3/8
3 3/8
3.990
1 3/8
2429A-13-37 (429 1/2_5/32...
2429A-13-37
1 3/8
3 7/8
3.990
1 3/8
2429A-13-47 (4 1/229 1/2_...
2429A-13-47
1 3/8
4 7/8
3.990
1 3/8
2429A-13-57 (4 1/229 1/2_...
2429A-13-57
1 3/8
5 7/8
3.990
1 3/8
2429A-17-13 (329 1/2_5/32...
2429A-17-13
1 7/8
1 3/8
3.990
1 3/8
2429A-17-17 (329 1/2_5/32...
2429A-17-17
1 7/8
1 7/8
3.990
1 3/8
2429A-17-23 (3 1/229 1/2_...
2429A-17-23
1 7/8
2 3/8
3.990
1 3/8
2429A-17-27 (3 1/229 1/2_...
2429A-17-27
1 7/8
2 7/8
3.990
1 3/8
2429A-17-33 (429 1/2_5/32...
2429A-17-33
1 7/8
3 3/8
3.990
1 3/8
2429A-17-37 (429 1/2_5/32...
2429A-17-37
1 7/8
3 7/8
3.990
1 3/8
2429A-17-47 (4 1/229 1/2_...
2429A-17-47
1 7/8
4 7/8
3.990
1 3/8
2429A-17-57 (4 1/229 1/2_...
2429A-17-57
1 7/8
5 7/8
3.990
1 3/8
2429A-23-13 (3 1/229 1/2_...
2429A-23-13
2 3/8
1 3/8
3.990
1 3/8
2429A-23-17 (3 1/229 1/2_...
2429A-23-17
2 3/8
1 7/8
3.990
1 3/8
2429A-23-23 (3 1/229 1/2_...
2429A-23-23
2 3/8
2 3/8
3.990
1 3/8
2429A-23-27 (429 1/2_5/32...
2429A-23-27
2 3/8
2 7/8
3.990
1 3/8
2429A-23-33 (429 1/2_5/32...
2429A-23-33
2 3/8
3 3/8
3.990
1 3/8
2429A-23-37 (429 1/2_5/32...
2429A-23-37
2 3/8
3 7/8
3.990
1 3/8
2429A-23-47 (4 1/229 1/2_...
2429A-23-47
2 3/8
4 7/8
3.990
1 3/8
2429A-23-57 (4 1/229 1/2_...
2429A-23-57
2 3/8
5 7/8
3.990
1 3/8
2429A-27-13 (3 1/229 1/2_...
2429A-27-13
2 7/8
1 3/8
3.990
1 3/8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表